Back to overview

UL certification

PCB terminal blocks and PCB connectors with UL certification

PCB terminal blocks and PCB connectors with UL certification  

PCB terminal blocks and PCB connectors with UL certification

As a responsible manufacturer of device connection technology, Phoenix Contact develops and tests products so that you can have your devices approved for use internationally. The Underwriter Laboratories (UL) recognize terminal blocks and connectors as individual components (UL 1059). In the end application, components undergo final evaluation and are approved together with the device.

Back to top

UL approval in accordance with product standard UL 1059 “Terminal Blocks”

In order for Phoenix Contact products to be able to be used in industrial applications without restrictions, they are generally tested and recognized in accordance with UL 1059. The following table lists the air clearances and creepage distances required for the components. The Use Group refers to the subsequent area of application of the end device.

Use
Group
Area of application

Maximum
voltage (V)

Required
clearance (mm)
Required
creepage distance (mm)
AOperating elements, consoles, etc.

150

300

600

12.7

19.1

25.4

19.1

31.8

50.8

BStandard devices, including office and electronic data
processing equipment, etc.

150

300

600

1.6

2.4

9.5

1.6

2.4

12.7

CIndustrial applications, without restrictions

150

300

600

3.2

6.4

9.5

6.4

9.5

12.7

D

Industrial applications, operating equipment with limited rating

300

600

1.6

4.8

3.2

9.5

E

Connection technology for the power range 600 - 1500 V

1001-1500

1001-1500

14

17.8

21.6

30.5

F

Industrial applications, equipment that has been assessed in accordance with UL 508, 508 C, 840

51-1500

As defined in the device standard

As defined in the device standard

Back to top

UL approvals in accordance with device standards

UL 508 “Industrial control equipment”

Terminal blocks, which are recognized in accordance with UL 1059 Use Group C, meet the requirements of UL 508 for field wiring terminal blocks and can thus be used without restriction in devices in accordance with this standard. In certain cases, UL 508 also permits the alternative rating in accordance with UL 840.

UL 508 C "Power conversion equipment"

This UL standard applies specifically to power electronics (including frequency converters). The requirements for field wiring terminal blocks are similar to the specifications of UL 508. An alternative rating in accordance with UL 840 is also possible here in certain cases.

UL 61800-5-1 “Adjustable Speed Electrical Power Drive Systems – Part 5-1: Safety Requirements [...]”

UL 61800-5-1 is a new standard for power electronics. Here as well, the requirements for field wiring terminal blocks are similar to the specifications of UL 508. An alternative rating in accordance with IEC 60664-1 is possible here in certain cases.

UL 840 "Insulation coordination including clearances and creepage distances for electrical equipment"

This standard describes alternative procedures for designing the insulation of end products for defined ambient conditions (overvoltage category, pollution degree, material index), provided that this is permitted by the device standard.

Special aspects of the product and device standard

Depending on the device standard, PCB terminal blocks and PCB connectors certified in accordance with the product standard
UL 1059 for a maximum voltage of 300 V may also be used in 600 V applications providing certain requirements are met.

Back to top

Back to overview
Further information
Certification and approval

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

Product navigator for connectors and electronics housings

Product navigator

Compact view of connectors and electronics housings at a glance.

Find out more
New connectors and electronics housings from Phoenix Contact

New connectors and electronics housings

Discover our new connectors for the transmission of signals, data, and power as well as our versatile electronics housings.

New products for 2019/2020

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close