The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

Compact SPC 4 series PCB connectors

Phoenix Contact is committed to continuously improving the best connection technology. Even after half a century of COMBICON, we are creating new innovations every year. The SPC series connectors are proof that passionate engineering is indeed an art.
SPC 4 series PCB connector sample order

Innovative design saves space and production costs

The best features combined in one connector: The SPC 4 connector series is compact and, with a pitch of 6.35 mm, helps save space on the device. And the innovative shield contacting is the freedom trump card in the device design. Locking by means of top lock or middle flange ensures a safe connection. The enhanced touch protection on the header and connector of this all-round solution offers extra safety. THR headers enable reflow soldering processes and automated assembly. This reduces production costs.

Free sample
Test SPC 4 connectors

Would you like to inspect and test the SPC 4 connectors? ؘ– Order a free sample delivered direct to your workplace. To do so, open the product list, select the desired connector, and click on “Order a free sample” in the left-hand menu.

Order samples via the product list
SPC 4 connector sample order

Your advantages

  • Compact: Connectors with a pitch of 6.35 mm save space on the device front.
  • Innovative: Device designers have more freedom with the clever shield contacting mechanism.
  • Multivariant: Locking via top lock or center flange is reliable and space-saving.
  • Safe: Enhanced touch protection on header and connector offers extra safety.
  • Efficient: The THR headers help reduce production costs thanks to suitability for reflow soldering and automated assembly.

Passionate engineering innovation combined in one plug

Overview of SPC 4 series PCB connectors The SPC 4 series saves a lot of space on the device with a pitch of 6.35 mm and guarantees you more safety with extended touch protection.

Interactive image map: SPC 4 series PCB connectors
Center flange and shielding plate
The new SPC 4 series power connectors feature an innovative shield connection on the printed circuit board.
To the SPC 4 connector product list
Center flange and shielding plate
Top lock locking
The connectors always provide the appropriate locking mechanism for connecting the plug and header safely and reliably. This happens without a loss of positions and saves space, ensuring an efficient device design.
To the SPC 4 connector product list
Top lock locking
Three versions for full flexibility in design
Small dimensions, great performance: With the new PCB connectors, device designers and device manufacturers have a high degree of creative freedom.
To the SPC 4 connector product list
Three versions for full flexibility in design
Variety of headers for complete flexibility
Vertical, horizontal, and 180°-rotated headers ensure complete design freedom for your individual device design. The THR header was optionally equipped with tape-on-reel packaging. This makes it ideal for the SMT process.
To the PC 4 header product list
Variety of headers for complete flexibility

Your advantages in detail Learn all about the features of the new SPC 4 series here.

Connectors with a pitch of 6.35 mm
SPC 4 series power connectors
SPC 4 series PCB connectors
PC 4 PCB connectors
SPC series PCB connectors
Connectors with a pitch of 6.35 mm

Small dimensions, great performance: With the new PCB connectors, device designers and device manufacturers have significantly more creative freedom. With their innovative design, the SPC 4 series PCB connectors with a pitch of 6.35 mm can accommodate conductors of up to 4 mm². The proven Push-in connection enables a convenient installation.

To the SPC 4 connector product list
SPC 4 series power connectors

The new SPC 4 series power connectors feature an innovative shield connection on the printed circuit board. Thus, they offer greater flexibility in their use. The power connectors with plug-in shield connection via solder pin are particularly suited to applications such as drive technology, servo drives, or power electronics. The THR header with optional tape-on-reel packaging helps device designers and manufacturers implement an automated assembly and easy integration into the SMT soldering process.

To the SPC 4 connector product list
SPC 4 series PCB connectors

The right variant for every application and every device design: The new SPC 4 series PCB connectors come in three designs: a standard version without locking mechanism, a version with top lock, and one with center flange to reliably connect header and connector. The locking elements are color-coded. They can be operated intuitively.

To the SPC 4 connector product list
PC 4 PCB connectors

All-round touch safety: Phoenix Contact’s designers have taken into account exactly this aspect with the new SPC 4 PCB connectors. Due to their advantageous design, the connectors are safe to touch at either end. The positive consequence: a lot of extra safety.

To the SPC 4 connector product list
SPC series PCB connectors

A boost to efficiency and cost savings: The new SPC 4 series PCB connectors provide both of those advantages. The THR header was optionally equipped with tape-on-reel packaging. Device manufacturer therefore benefit from easy integration into the SMT soldering process and from automated assembly.

To the SPC 4 connector product list

Expert analysis of SPC 4 connectors

Every cubic millimeter counts: device manufacturers have to plan with increasingly more compact device designs, while also having to deal with very high power and function densities. Product Manager Matthias Stöver explains how the compact and powerful SPC 4 connector makes it possible to realize challenging device designs.

Connectors for drive technology Realize your innovative and forward thinking device design! Phoenix Contact provides connector systems for the drive technology in grid connections, digital inputs and outputs, encoder interfaces, motor connections, and much more.

Interactive image map: Different connectors for drive technology
Compact and simple hybrid connection
The single cable solution for connectors with shield and encoder interface was realized using the connectors SPC 4/ 4-STL2-SH-6,35 and DMCC 0,5/ 2-ST-SHL 7,0-2,54.
To the SPC 4 connector product list
Compact and simple hybrid connection
SPC 4 series Push-in connectors
The compact Push-in connectors with a pitch of 6.35 are available in three versions. In addition to the standard version without plug or header latching, there is a version with top lock and one with a center flange. An innovative shield connection is also available as an option.
To the SPC 4 connector product list
SPC 4 series Push-in connectors
DMCC 0,5 shielded data connectors
Use shielded data connectors for single-pair data transmission.
To the DMCC 0,5 data connectors product list
DMCC 0,5 shielded data connectors
Board-to-board connectors
This device connection was realized with robust FINEPITCH series board-to-board connectors for the device-internal connection of PCBs in confined spaces.
More about the board-to-board connectors
Board-to-board connectors
Signal connectors with high connection density
The compact, double-row DFMC 1,5 series Push-in connector has space for up to 40 conductors. THR conductive DMC headers enable a reflow soldering process.
To the signal connector product list
Signal connectors with high connection density
Hybrid connectors for single cable solutions
Hybrid connectors combine power, data, and signal lines in one connector for compact and efficient connection to electrical devices.
More about the hybrid connectors
Hybrid connectors for single cable solutions