Relay modules

Relay modules

Benefit from the full range

Look no further: you will be completely satisfied with our extensive and consistent range of relay modules.

Back to Products

Category

  • Programmable logic relay system
    Programmable logic relay system

    Implement smaller automation tasks with the programmable logic relay system from Phoenix Contact.

  • Relay modules with lockable manual actuation
    Relay modules with lockable manual actuation

    The PLC-INTERFACE relay system is the high-performance interface between the controller and system peripherals. These relay modules are particularly suitable for maintenance and commissioning.

  • Timer relays
    Timer relays

    Ultra-narrow or multifunctional timer relays for simple time control applications.

Search in Relay modules

Show all products in this category

Whatever the function you require: whether it be switching, isolating, monitoring, amplifying or multiplying. Our range satisfies all requirements. Whether for electromechanical and solid-state relays or time and monitoring relays.

Your advantages

  • Versatile, thanks to industrial relays with numerous functions
  • Always the right solution – thanks to world-leading product variety
  • Space-saving, thanks to compact, slim design
  • Excellent quality, thanks to high-grade materials and innovative technologies
  • Save costs: standardized accessories that are available worldwide

High quality and long service life

Relay modules from Phoenix Contact  

Relay modules based on unique technology

Do you set the bar high? Then you'll only want relay modules that are reliable and long-lasting.

We select materials and components carefully. The qualification methods used by Phoenix Contact are rigorous, while production processes and test methods are in line with the latest developments.

Unique technology keeps the device temperature lower than that in conventional PCBs.

See for yourself: relay modules from Phoenix Contact are of higher than average quality, completely reliable, and durable.

SIL-certified safety relay modules with proven technology

PSR safety relay modules  

Versatile PSR safety relay modules for various safety functions

Benefit from our experience in safety technology. If you only require a few safety functions in your machine, our PSR safety relay modules are the ideal solution.

The versatile portfolio of PSR safety relay modules consists of safe coupling relays, safety relays, multifunctional safety relays, as well as zero-speed and over-speed safety relays.

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)

More Information

RIFLINE complete relay system

Implement all standard relay applications using RIFLINE complete.

RIFLINE complete relay system
Relay modules

Hybrid motor starter technology

Find out about wear-free CONTACTRON technology.

Programmable logic modules

The new, highly compact solution for switching and control.

Programmable logic modules
Further information

Find a partner

Find out more about Phoenix Contact's channel partners in the Middle East and Northeast Africa.

Find a partner
Find a partner