VARIOFACE module, with two equipotential busbars (P1, P2) for potential distribution, for mounting on NS 35 rails. Module width: 131.5 mm
Marshaling panels for potential distribution
Marshaling panels enable the compact and clear marshaling of signals in automation applications. The marshaling panels and marshaling patchboards are available with various numbers of positions. The color-coded assignment of conductors and terminal points, and the large-surface marking, ensures intuitive and safe potential distributor installation.
VARIOFACE module, with two equipotential busbars (P1, P2) for potential distribution, for mounting on NS 35 rails. Module width: 90.8 mm
Marshalling panel, nom. voltage: 250 V, nominal current: 10 A, connection method: Push-in connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: white
Marshalling panel, nom. voltage: 250 V, nominal current: 10 A, connection method: Push-in connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: yellow
VARIOFACE module, with two equipotential busbars (P1, P2) for potential distribution, for mounting on NS 35 rails. Module width: 70.4 mm
Potential distributors, nom. voltage: 500 V, nominal current: 24 A, connection method: Spring-cage connection, 1st level connection left, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, connection method: Spring-cage connection, 1st level connection right, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Marshalling panel, nom. voltage: 250 V, nominal current: 8 A, connection method: Push-in connection, 1st, 2nd, 3rd, 4th, 5th, 6th, 7th and 8th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Marshalling panel, nom. voltage: 250 V, nominal current: 8 A, connection method: Push-in connection, 1st, 2nd, 3rd, 4th, 5th, 6th, 7th and 8th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: green
VARIOFACE module, with two equipotential busbars (P1, P2) for potential distribution, for mounting on NS 32 or on NS 35/7.5
Marshalling panel, nom. voltage: 250 V, nominal current: 8 A, connection method: Push-in connection, 1st, 2nd, 3rd, 4th, 5th, 6th, 7th and 8th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: blue, color of connection elements: white, red
Your advantages
- Up to 20% higher signal density due to the compact design
- Freely configurable color-coded assignment of conductors and terminal points for intuitive and safe installation
- Convenient testing with freely accessible 2.3 mm test points
- Large-surface, pitch-free marking
- Reduction in logistics costs with the uniform CLIPLINE complete system accessories
Marshalling panels
PTRV 8 marshalling terminals
Marshalling panels for compact signal distribution
The marshalling panels provide maximum signal density and require up to 20% less space due to their compact design. The marshalling terminals can be installed easily by simply snapping them onto an NS 35 DIN rail. You can easily test the individual connection points by means of the freely accessible 2.3 mm test points on the marshalling panel. You can reduce your storage and logistics costs by using the uniform CLIPLINE complete accessories.
The marshalling panels are available both as preassembled versions in various, standardized color combinations, e.g., in accordance with DIN VDE 0815, and as versions that can be freely assembled.
Potential distributors with and without feed-in
Potential distributors for clear potential distribution
Unlike the marshalling panels, the potential distributors carry a single potential. They are available with and without feed-in and can be extended quickly and easily using the standardized FBS bridges. Like the marshalling panels, the potential distributors provide maximum signal density and can also be easily snapped onto an NS 35 DIN rail.
Marshalling panels
Configurator for PTRV marshalling panels
Configure your individual marshalling panels for the clear marshalling of signals in automation applications.
Marshalling panels and marshalling patchboards product brochure
Download
Would you like to get printed materials about our marshalling panels and potential distributors? Below you will find our product brochure and our quality brochure.