CSA
Approval ID: 2122203Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Output | 250 V | 12 A | 30 - 12 | |
Input | 250 V | 12 A | 30 - 10 |
CSAus
Approval ID: 2122203Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Output | 250 V | 12 A | 30 - 12 | |
Input | 250 V | 12 A | 30 - 10 |