Fast connection plugs

Fast connection plugs

User-friendly connection

Light, user-friendly, and shielded – fast connection plugs ensure clear wiring in an industrial environment.

Back to Installation technology

Category

Search in Fast connection plugs

Show all products in this category

The idea that you do not need any soldering or crimping tools whatsoever to connect D-SUB plugs quickly in field conditions has now firmly taken hold. You have a choice of screw, spring-cage, and insulation displacement connection. Versions with different cable entry angles and various numbers of positions round off the comprehensive product range.

Your advantages

  • Easy mounting, thanks to user-friendly connection methods
  • High electromagnetic compatibility, thanks to metalized housing
  • Flexible cable entry for 35°versions, thanks to reversible connection units
  • Comprehensive product range: versions with different numbers of positions and angles for cable entry

Safe and easy connection of protection classes

M12-Schnellanschluss-Stecker für PROFIBUS und CANopen  

The fieldbus plug with D-SUB and M12 interface acts as an interface between the indoor and outdoor world.

The fieldbus plugs for PROFIBUS and CANopen® combine the D-SUB connection usual for IP20 with the M12 connector that has long since prevailed for IP65 modules.

Thanks to various cable entries, the M12 fast connection plugs can be used in many versatile ways. The new, fully-molded housing offers the highest degree of mechanical protection with a comparatively low weight. This allows the products to be ideally put to use in applications subject to strong vibrations without endangering expensive modules.

The SPEEDCON M12 connection enables an error-free locking with just one rotation. In this manner, ready-made components are installed very quickly.

Fast connection for every PROFIBUS device

90° PROFIBUS connector plug  

90° PROFIBUS connector plug

We have designed fast connection plugs in different versions specifically for use in PROFIBUS systems. These enable you to connect incoming and outgoing bus cables quickly and conveniently. The product range includes fast connection plugs for every PROFIBUS application:

  • 35° and 90° angled cable entry
  • Axial cable entry
  • Additional programming interface
  • Integrated, switchable termination resistors

You can use the plugs for PROFIBUS cables with both massive and stranded copper conductors. All versions already have an integrated termination resistor. A slide switch enables you to activate the termination resistor from the outside.

Universal plugs for all requirements

Fast connection plugs from the SUBCON range  

Fast connection plugs from the SUBCON range

Stay flexible: thanks to the universal plugs from the SUBCON range, you are not tied to one system. You even get a user-friendly connection for protocols developed in-house without the need for soldering and crimping.

Phoenix Contact offers versions with 9, 15 or 25 contacts for all commonly used interfaces, such as  RS-232/RS-422/RS-485, TTY, and many more besides.

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)