The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Connectors for Single Pair Ethernet

Discover the advantages of the ONEPAIR series for compact device and cable connections for Single Pair Ethernet.
Connectors for Single Pair Ethernet

Continuous data transmission finally goes the distance

Use compact device connectors and cable connectors in the ONEPAIR series for Single Pair Ethernet. The standardized SPE interfaces are ideal for efficient data transmission in factory, process, and building automation applications. The application-specific, reduced cabling is therefore the basis for future-proof Ethernet communication from the field to the cloud.

SPE cable

Single Pair Ethernet has a new face Phoenix Contact drives forward the universal SPE standard

Together with the PROFIBUS user organization (PNO), Phoenix Contact is developing an internationally standardized pin connector pattern for Single Pair Ethernet. This makes the key technology of industrial automation compatible, unambiguous, and future-proof across manufacturers. Numerous manufacturers have already announced their intention to certify the first devices in the near future.

The Single Pair Ethernet portfolio for the new pin connector pattern

Your connection to the new SPE standard Our Single Pair Ethernet portfolio for the new pin connector pattern

Finally, there is an end to uncertainty and competing standards. Whether IP20, M8, M12, or M12 Hybrid – with the standardized SPE pin connector pattern in accordance with IEC 63171-7 ED2 (in progress), you will soon benefit from all the advantages of the Single Pair Ethernet connection for your devices. Making this technology interoperable and future-proof across manufacturers. Various codings ensure compatibility with different IEEE standards, cable types, and applications – perfect for modern factory automation.

Detailed knowledge to take away


SPE cable

Download the Single Pair Ethernet white paper free of charge

Are you currently planning to implement Single Pair Ethernet technology in your applications or would you like to expand your knowledge? – Then read our white paper! Discover everything you need to know about SPE and find out why this technology is essential for keeping your devices and applications fit for the future.

Main features at a glance

We offer you the right SPE connectors for your application. Take advantage of the diversity of our connection technology for your Industry 4.0 application. SPE is the parallel, high-performance transmission of data and power via Ethernet over a single wire pair from the sensor to the cloud – supported by Power over Data Line (PoDL), Time-Sensitive Networking (TSN), and OPC Unified Architecture (OPC UA).

Connectors for Single Pair Ethernet

IEC standard IEC 63171-2 (IP20); IEC 63171-5 (IP67); IEC 63171-7
Range Up to 1,000 m
Data rate Up to 1 Gbps
Power Up to 50 W and more
Pin connector patterns for single ports as well as for IP20, M8, M12, and M12 hybrid
Cabling Plug-and-play
Protection class IP20; IP67

Overview of our Single Pair Ethernet connectors


M12 hybrid connectors for Single Pair Ethernet
IP20 connectors and patch cables for SPE
M8 and M12 SPE connectors including cabling
PCB terminal blocks for Single Pair Ethernet
M12 hybrid connectors for Single Pair Ethernet

Unleash IIoT performance in your devices and benefit from more power in one connector: The SPE M12 hybrid connector combines data and power for Single Pair Ethernet. With two circuits of 2 x 8 A and up to 63 V, transmission speeds into the Gigabit range are possible.

To the M12 hybrid connectors for Single Pair Ethernet
IP20 connectors and patch cables for SPE

The IP20 connectors and patch cables in the ONEPAIR series enable efficient data transmission in numerous fields and industries, for example, in factory automation and building automation.

To the IP20 connectors for Single Pair Ethernet
M8 and M12 SPE connectors including cabling

The ONEPAIR series M8 and M12 device connectors transmit data and power quickly and safely from the OT to the IT level.

To the M8 and M12 connectors for Single Pair Ethernet
PCB terminal blocks for Single Pair Ethernet

Efficient connection technology: Single Pair Ethernet (SPE) is a powerful technology for realizing Industry 4.0 and IIoT applications. Simple and failsafe connections are crucial, particularly when integrating field devices into the Ethernet network. This is where COMBICON PCB terminal blocks for Single Pair Ethernet come into their own, with their clear color coding.

To the PCB terminal blocks for Single Pair Ethernet
3D view

360° view of the IP20 patch cables

Transmit data up to 600 MHz with IP20 patch cables. Locking clips function as a mechanical interlock. With their robust industrial design and 360° shielding, the cables are versatile and also available in different lengths. You will find the available cable versions on our item detail page under “Accessories”. Other length versions are available on request.

3D view

360° view of the M8 connectors

M8 connectors and device connectors are particularly suitable for use in field applications. The male connectors are available in assembled versions.

Your advantages

  • Future-proof: standardized connectors and cables in accordance with IEC 63171-2 (IP20), IEC 63171-5 (IP67), and IEC 63171-7
  • Cross-application: range of up to 1,000 m, data rates of up to 1 Gbps, and power of up to 50 W and more
  • Efficiently cabled: plug-and-play, even in existing cabling infrastructures
  • Compact: high packing density on the PCB and thus smaller device designs due to miniaturized connectors
  • Easily integrated: male and female versions for established inductive sensors and flying leads

Single Pair Ethernet (SPE) is one of the megatrends in industrial data transmission. The purpose of SPE is not to define new higher transmission speeds or distances; but rather to form the framework for standardizing reduced amounts of cabling for applications.

Torsten Janwlecke, President Business Area Device Connectors
Torsten Janwlecke, President Business Area Device Connectors at Phoenix Contact

Torsten Janwlecke, President Business Area Device Connectors at Phoenix Contact

Free sample
Try out our connection technology for Single Pair Ethernet

Would you like to see and test the ONEPAIR or SPE series cable connectors and device connectors? – Order your free sample package, delivered directly to your workstation. Discover the advantages of Phoenix Contact products and solutions for yourself.

Order a sample package
IP20 and M8 connectors for Single Pair Ethernet

Single Pair Ethernet in detail


SPE in the All Electric Society

Consistent device communication from the sensor to the cloud. Single Pair Ethernet is aimed at the intelligent networking of sensors to ensure modern communication with reduced cabling effort. In this podcast, product specialist Verena Neuhaus explains the unique advantages and opportunities of SPE in terms of an electrified and sustainable future. Listen in.

Exploring new paths with SPE

A modern communication infrastructure with Single Pair Ethernet – whether circular connectors or IP20 connectors: our broad portfolio of data connectors is used for communication and for networking in the Industrial Internet of Things (IIoT). Our product specialist, Verena Neuhaus, will be providing information on the new products and highlights, such as the SPE-M12 hybrid connectors and the potentials that these open up. Find out more.

Detailed analysis of ONEPAIR series SPE connectors

Learn more about the benefits of device connectors, field connectors, and cables for industrial Ethernet connections in this training video. This includes, for example, reduced cabling effort by downsizing to just one wire pair. Moreover, standardized interfaces enable secure data transmission in accordance with IEEE standards.

Ethernet finally goes the distance

IP20 and IP67 connectors for Single Pair Ethernet achieve transmission speeds of up to 1 Gbps and distances of up to 1,000 m. The video provides a concise overview of these features and other benefits.

M12 hybrid connectors for Single Pair Ethernet at a glance

Rethink your power connection for Single Pair Ethernet: The compact data element has maximized power transmission with just two contacts for SPE, creating entirely new possibilities. In the past, larger connectors or two connectors for data and power were required to achieve this. With this new development, you are now provided more flexibility in a smaller installation space and higher-performance power transmission.

For compact devices with high power transmission

M12 hybrid connectors for SPE are particularly suitable for actuator applications and allow for higher voltages and larger cross-sections combined with compact dimensions. Product specialist Verena Neuhaus explains these benefits and others in an interview.

Single Pair Ethernet System Alliance logo, an alliance of leading technology companies

The Single Pair Ethernet System Alliance

Phoenix Contact has come together with other leading technology companies to form the SPE System Alliance. The partner companies are bundling their Single Pair Ethernet expertise and ensuring the target-oriented exchange of this knowledge, thus pursuing the common goal of promoting SPE technology for the Industrial Internet of Things (IIoT) and all other areas of application.