Crimping devices

Crimping devices

Compact all-round solution

Remain flexible: crimp cable lugs, slip-on sleeves or ferrules quickly.

Back to Automatic devices

Category

Search in Crimping devices

Show all products in this category

Streamline your workflow with the crimping device from Phoenix Contact. From ferrules to coaxial connectors – thanks to its high press capacity, the device is suitable for crimping various connecter types and sizes.

Your advantages

  • Intuitive operation via display and numerical keys
  • Easy startup, thanks to Plug and Play
  • Maximum flexibility, thanks to interchangeable dies
  • Crimping easily triggered by means of foot-actuated switch

Universal crimping device for the widest range of contact types

CF 500 crimping device  

CF 500 crimping device

Reduce your costs through automation. With the compact, portable CF 500 crimping device you can work flexibly and quickly. This automatic device represents a universal solution, thanks to the various interchangeable die inserts.

The crimping process is triggered by a foot pedal. This keeps both hands free for equipping the conductors with the appropriate contacts.

  • Change crimp inserts quickly
  • Portable, thanks to the carrying handle
  • Additional two-stage operating mode for easy, reliable processing of crimp contacts

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)