Including conversion kits 0.5 mm2 ... 1.5 mm2
CF 1000-1,5
-
Automatic stripping and crimping device
1208199
Automatic stripping and crimping device, 100 V ... 240 V input voltage, for insulated ferrules with a cross-section range of 0.25 mm2 ... 4.0 mm2, according to DIN 46228-4: 1990-09, incl. 0.5 mm2 ... 1.5 mm2 conversion kits (6 mm ... 12 mm sleeve length)
Product details
| Product type | Automatic crimping device |
| Compression | trapezoidal |
| Insertion length minimum | 32 mm |
| Air consumption per compression | 1.2 l |
| Pressure range | 5.00 bar ... 6.00 bar |
| Product property | Reduction of cycle time to 0.8 s possible in speed-up mode |
| Including conversion kits 0.5 mm² ... 1.5 mm² | |
| Tool for conversion inside the housing | |
| Additional mode for stripping the conductor only | |
| Processing of loose ferrules with insulating collar | |
| Ferrules with enlarged insulating collar (AI-GB ...) can be processed with additional conversion kits | |
| Integrated forward and reverse counter that can be reset |
| Frequency range | 50 Hz ... 60 Hz |
| Power consumption | 70 W |
| Supply | |
| Supply voltage range | 100 V AC ... 240 V AC (50 Hz ... 60 Hz) |
| Conductor connection | |
| Cross section range, metric | 0.34 mm² ... 4 mm² |
| Stripping length | 14.5 mm |
| Width | 250 mm |
| Height | 412 mm |
| Length | 550 mm |
| Diameter, conductor entry opening | 6 mm |
| Type of plug | Pin connector pattern type B, EF |
| Tests | DIN 46228-4: 1990-09 |
| Item number | 1208199 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BH3 |
| Product key | BH3232 |
| GTIN | 4046356011341 |
| Weight per piece (including packing) | 34,000 g |
| Weight per piece (excluding packing) | 32,500 g |
| Customs tariff number | 84798100 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 17130101 |
| ECLASS-15.0 | 17130101 |
ETIM
| ETIM 10.0 | EC002778 |
UNSPSC
| UNSPSC 21.0 | 27111500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a), 6(b), 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 57ff2334-48ca-425f-870b-86cf1dd5122a |
Compatible products
-
CF 1000 EM - Spare knife 1205215
-
CF 1000 SORT0,34 - Accessories for tools/automatic devices 1206890
-
CF 1000 SORT1,5 - Accessories for tools/automatic devices 1204326
-
CF 1000 SORT4,0 - Accessories for tools/automatic devices 1206887
-
CF 1000 VEP1,5 - Accessories for tools/automatic devices 1206900
-
CF 1000 VEP2,5 - Accessories for tools/automatic devices 1206926
-
CF 1000 VEP0,34 - Accessories for tools/automatic devices 1206939
-
CF 1000 VEP4,0 - Accessories for tools/automatic devices 1206942
-
CF 1000 HWB1,5 - Replacement sleeve feed 1206955
-
CF 1000 HWB4,0 - Replacement sleeve feed 1206968
-
CF 1000 HWB0,34 - Replacement sleeve feed 1206971
-
CF 1000 LZT1,5 - Accessories for tools/automatic devices 1207051
-
CF 1000 LZT2,5 - Accessories for tools/automatic devices 1207077
-
CF 1000 LZT0,34 - Accessories for tools/automatic devices 1207080
-
CF 1000 LZT4,0 - Accessories for tools/automatic devices 1207093
-
CF 1000 EM4,0 - Spare knife 1212663
-
CF 1000 PB 8-0,34 - Replacement die 1212667
-
CF 1000 PB 4-10 - Replacement die 1212668
-
CF 1000 LOC0,34 - Spare locator 1212900
-
CF 1000 LOC0,5 - Spare locator 1212901
-
CF 1000 LOC0,5 GB - Spare locator 1212907
-
CF 1000 LOC0,75 - Spare locator 1212902
-
CF 1000 LOC0,75 GB - Spare locator 1212908
-
CF 1000 LOC1,0 - Spare locator 1212903
-
CF 1000 LOC1,5 - Spare locator 1212904
-
CF 1000 LOC1,5 GB - Spare locator 1212910
-
CF 1000 LOC2,5 - Spare locator 1212905
-
CF 1000 LOC4,0 - Spare locator 1212906
-
CF 1000 PB 2,5 - Replacement die 1212911
-
CF 1000 PBSQ 0,75 - Replacement die 1212912
-
CF 1000 PBSQ 1,5 - Replacement die 1212913
-
CF 1000-TOOLKIT 0,34/6-8 - Conversion kit 1208226
-
CF 1000-TOOLKIT 2,5/6-12 - Conversion kit 1208242
-
CF 1000-TOOLKIT 4,0/10 - Conversion kit 1208271
-
CF 1000 VEP1,5 GB - Accessories for tools/automatic devices 1206901
-
CF 1000 LOC1,0 GB - Spare locator 1212909
-
CF 1000 PBSQ 2,5 - Replacement die 1212914
-
CF 1000-COVER - Housing cover 1208306
-
ADT-FUSE-5X20-2A/T/250V - Replacement fuse 1457326
-
CF 1000-TOOLKIT 0,34/ 6 - Conversion kit 1208212
-
CF 1000-TOOLKIT 0,34/ 8 - Conversion kit 1208225
-
CF 1000-TOOLKIT 2,5/ 8 - Conversion kit 1208241
-
CF 1000-TOOLKIT 4,0/10 - Conversion kit 1208270
-
CF 1000-TOOLKIT 0,34/6-8 - Conversion kit 1208226
-
CF 1000-TOOLKIT 2,5/6-12 - Conversion kit 1208242
-
CF 1000-TOOLKIT 4,0/10 - Conversion kit 1208271
-
CF 1000 VEP1,5 GB - Accessories for tools/automatic devices 1206901
-
CF 1000 LOC1,0 GB - Spare locator 1212909
-
CF 1000 PBSQ 2,5 - Replacement die 1212914
-
CF 1000 PBSQ 0,75 - Replacement die 1212912
-
CF 1000 PBSQ 1,5 - Replacement die 1212913
-
CF 1000 EM - Spare knife 1205215
-
CF 1000 SORT0,34 - Accessories for tools/automatic devices 1206890
-
CF 1000 SORT1,5 - Accessories for tools/automatic devices 1204326
-
CF 1000 SORT4,0 - Accessories for tools/automatic devices 1206887
-
CF 1000 VEP1,5 - Accessories for tools/automatic devices 1206900
-
CF 1000 VEP2,5 - Accessories for tools/automatic devices 1206926
-
CF 1000 VEP0,34 - Accessories for tools/automatic devices 1206939
-
CF 1000 VEP4,0 - Accessories for tools/automatic devices 1206942
-
CF 1000 HWB1,5 - Replacement sleeve feed 1206955
-
CF 1000 HWB4,0 - Replacement sleeve feed 1206968
-
CF 1000 HWB0,34 - Replacement sleeve feed 1206971
-
CF 1000 HA0,5 - Spare locator 1206984
-
CF 1000 HA0,75 - Spare locator 1206997
-
CF 1000 HA1,0 - Spare locator 1207006
-
CF 1000 HA1,5 - Spare locator 1207019
-
CF 1000 HA2,5 - Spare locator 1207022
-
CF 1000 HA0,34 - Spare locator 1207035
-
CF 1000 HA4,0 - Spare locator 1207048
-
CF 1000 LZT1,5 - Accessories for tools/automatic devices 1207051
-
CF 1000 LZT2,5 - Accessories for tools/automatic devices 1207077
-
CF 1000 LZT0,34 - Accessories for tools/automatic devices 1207080
-
CF 1000 LZT4,0 - Accessories for tools/automatic devices 1207093
-
CF 1000 PB 6-2,5 - Replacement die 1207145
-
CF 1000 PB 8-2,5 - Replacement die 1207158
-
CF 1000 PB 10-2,5 - Replacement die 1207161
-
CF 1000 SICHERUNG - Replacement fuse 1207190
-
CF 1000 EM4,0 - Spare knife 1212663
-
CF 1000 PB 6-0,34 - Replacement die 1212666
-
CF 1000 PB 8-0,34 - Replacement die 1212667
-
CF 1000 PB 4-10 - Replacement die 1212668
-
CF 1000 ST 6-0,34 - Accessories for tools/automatic devices 1212672
-
CF 1000 ST 8-0,34 - Accessories for tools/automatic devices 1212673
-
CF 1000 ST 6-1,5 - Accessories for tools/automatic devices 1212674
-
CF 1000 ST 8-2,5 - Accessories for tools/automatic devices 1212675
-
CF 1000 ST 10-2,5 - Accessories for tools/automatic devices 1212676
-
CF 1000 ST 10-4,0 - Accessories for tools/automatic devices 1212677
-
CF 1000 HAS 6-0,34 - Accessories for tools/automatic devices 1212678
-
CF 1000 HAS 8-0,34 - Accessories for tools/automatic devices 1212679
-
CF 1000 HAS 6-1,5 - Accessories for tools/automatic devices 1212680
-
CF 1000 HAS 8-2,5 - Accessories for tools/automatic devices 1212681
-
CF 1000 HAS 10-2,5 - Accessories for tools/automatic devices 1212682
-
CF 1000 HAS 10-4,0 - Accessories for tools/automatic devices 1212683
-
CF 1000 ADW - Accessories for tools/automatic devices 1212684
-
CF 1000 LOC0,34 - Spare locator 1212900
-
CF 1000 LOC0,5 - Spare locator 1212901
-
CF 1000 LOC0,5 GB - Spare locator 1212907
-
CF 1000 LOC0,75 - Spare locator 1212902
-
CF 1000 LOC0,75 GB - Spare locator 1212908
-
CF 1000 LOC1,0 - Spare locator 1212903
-
CF 1000 LOC1,5 - Spare locator 1212904
-
CF 1000 LOC1,5 GB - Spare locator 1212910
-
CF 1000 LOC2,5 - Spare locator 1212905
-
CF 1000 LOC4,0 - Spare locator 1212906
-
CF 1000 PB 2,5 - Replacement die 1212911
-
FUSE SB 2.0A/250V - Replacement fuse 1212685
Your advantages
Quantity counter
The conductor is stripped in a single step and crimped with a ferrule to a high standard of quality
The pull-out forces meet the requirements of IEC/EN 60999 and IEC/EN 60947
The automatic stripping and crimping device can be used to process loose ferrules with insulating collars according to DIN 46228‑4
Quick change of cross section without the need for additional adjustments
Suitable for bulk processing
Up to 1000 conductors can be processed an hour
Rugged design
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates