Stripping and crimping device, 100 - 240 V input voltage, for insulated ferrules with a cross-section range of 0.25 - 4.0 mm2, according to DIN 46228-4: 1990-09, incl. 0.5 - 1.5 mm2 conversion kits (6 - 12 mm sleeve length)
Strip and crimp conductors in just one step with our stripping and crimping devices. With the mobile stripping and crimping devices, it takes just two seconds to assemble your conductors. The CF 3000-2,5 stripping and crimping device processes taped ferrules with insulating collars in accordance with DIN 46228-4.
More informationStripping and crimping device, 100 - 240 V input voltage, for insulated ferrules with a cross-section range of 0.25 - 4.0 mm2, according to DIN 46228-4: 1990-09, incl. 0.5 - 1.5 mm2 conversion kits (6 - 12 mm sleeve length)
Installation kit for CF 1000-1,5 from serial number 160594, for insulated ferrules in accordance with DIN 46228-4: 2017-05, cross section range: 2.5 mm2, stripping length: 6 ... 12 mm
Sleeve receiver for 2.5 mm2 sleeves
Accessories for CF 1000-1,5 stripping and crimping device, stranded wire guide for 0.5 mm2 ... 1.5 mm2
Sleeve receiver for 1.5 mm2 sleeves
Accessories for CF 1000-1,5 stripping and crimping device, crimping jaw for 0.5 ... 2.5 mm2 sleeves and 6 ... 12 mm sleeve length
Accessories for CF 1000-1,5 stripping and crimping device from serial number 160637, sleeve receiver for 2.5 mm2 sleeves
Mobile handheld device, battery-powered, for processing on-tape ferrules 1.5 mm2 with functional end, suitable for PVC insulated conductors (H07V-K), incl. battery, charger, CUTFOX 12 cable cutter, waste guide plate 2, service tool for error correction, and one strip of ferrules 1.5 mm2, packed in a robust case.
Replacement cable guide 2.5 mm2, for sleeve feed CF 3000 HZG 2,5
Replacement cable guide 0,75 mm2, for sleeve feed CF 3000 HZG 0,75
Classic conductor preparation involves two steps, two tools, and a lot of time. The portable stripping and crimping device from Phoenix Contact revolutionizes this process: just one tool, one work step, and time savings of around 75%.
The portable stripping and crimping device is a handheld device for stripping conductors and crimping ferrules in one step that takes less than two seconds. Automatic monitoring functions ensure high-quality crimping every time.
Crimphandy hand tool
The automated stripping and crimping function makes operating the device easier: insert an unprocessed conductor, strip and crimp it automatically – and you’re done!
The portable stripping and crimping device continually indicates its operating state via color LEDs. There are only operating elements for switching the device on/off and resetting it.
Prevention of incorrect crimping with capacitive sensor technology
The portable stripping and crimping device is equipped with capacitive sensor technology for detecting the cross-section of inserted conductors. The device automatically detects if a conductor does not fit, reliably preventing faulty crimping. The error is indicated via an LED.
This guarantees high-quality crimping results. The device’s square crimping function can be used for all terminal points and terminal shafts. The pull-out forces exceed the specified standard conditions.
Mobile use with high-power battery
Work in or around the control cabinet does not need to be hindered by cables or hoses. The portable stripping and crimping device has a powerful, easy-to-replace lithium-ion polymer battery for up to 2000 crimping operations.
This means that the portable handheld device is ready to use for several days. The fast charger provided with the device charges the battery to full capacity in just one hour.
Automatic ferrule feeding
The portable stripping and crimping device has an integrated magazine for ferrules in strip form. The automatic feed allows multiple conductors to be crimped one after another without interruption.
Collecting chamber for waste insulation
The portable stripping and crimping device has a lightweight, removable collecting chamber for waste insulation. This guarantees a clean working environment. It allows the device to be used inside a control cabinet.
Easy conductor cutting
The CRIMPHANDY CUTTER lets you cut conductors to the right length correctly and easily. The practical cutter is quick and easy to install.
CF 3000 portable stripping and crimping device
For mobile applications, use the CF 3000 compact stripping and crimping device. With this device, you can quickly and safely process bulk ferrules in tape format.
The conductor is stripped and then crimped with a ferrule in just one step.
The automatic device can be adapted to various cross-sections in less than a minute.
CF 1000 stripping and crimping device for bulk processing
For bulk processing, use the sturdy and robust CF 1000 stripping and crimping device.
The conductor is stripped and then crimped with a ferrule in just one step. You can process up to 1,200 conductors per hour with this automatic device.