IB IL AO 2/SF-2MBD
-
Inline terminal
2860426
Inline analog output terminal, without accessories, 2 outputs, 0 - 20 mA, 4 - 20 mA, 0 - 10 V, 2 Mbaud transmission speed, 2-conductor connection technology
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 48.8 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Color | green |
Inline local bus | |
No. of channels | 2 |
Connection method | Inline data jumper |
Transmission speed | 2 Mbps |
Transmission physics | Copper |
Module | |
ID code (dec.) | 91 |
ID code (hex) | 5B |
Length code (hex) | 02 |
Length code (dec) | 02 |
Process data channel | 32 bit |
Input address area | 2 Byte |
Output address area | 2 Byte |
Register length | 32 bit |
Required parameter data | 6 Byte |
Analog: | |
Output name | Analog outputs |
Connection method | Spring-cage connection with direct connector-in method |
Connection technology | 2-conductor (shielded) |
Number of outputs | 2 |
D/A conversion time | < 100 µs |
D/A converter resolution | 16 bit |
Protective circuit | Short-circuit protection of outputs |
Representation of output values | 16 bits (15 bits + sign) |
DAC resolution | 16 bit |
Process data update | < 1 ms |
Current output signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
Load/output load current output | > 500 Ω |
Voltage output signal | 0 V ... 10 V |
Load/output load voltage output | > 2 kΩ 0.03 % |
Product type | I/O component |
Type | modular |
Inline |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC (via voltage jumper) |
Current draw | max. 75 mA |
typ. 60 mA | |
Potentials: Supply of analog modules (UANA) | |
Supply voltage | 24 V DC (via voltage jumper) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 95 mA |
typ. 75 mA | |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: 7.5 V supply (bus logic), 24 V supply UANA / I/O | 500 V AC, 50 Hz, 1 min |
Test voltage: 7.5 V supply (bus logic), 24 V supply UANA / functional ground | 500 V AC, 50 Hz, 1 min |
Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
Connection technology | |
Connection name | Inline connector |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross-section rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross-section flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Stripping length | 8 mm |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 55 °C |
Degree of protection | IP20 |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 10 % ... 95 % (according to DIN EN 61131-2) |
Permissible humidity (storage/transport) | 10 % ... 95 % (according to DIN EN 61131-2) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
Item number | 2860426 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CNI |
Product key | DRI142 |
GTIN | 4017918909567 |
Weight per piece (including packing) | 159.2 g |
Weight per piece (excluding packing) | 125 g |
Customs tariff number | 85389091 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
IB IL FIELD 2 - Marking field 2727501
-
ESL 62X10 - Insert strip 0809492
-
IB IL SCN-6 SHIELD - Inline shield connector 2726353
-
IB IL SCN-8 - Inline connector 2726337
-
IB IL SCN-8-CP - Inline connector 2727608
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
ZBFM 6/WH:UNBEDRUCKT - Flat zack marker sheet 0803618
-
X-PEN 0,35 - Marker pen 0811228
-
B-STIFT - Marker pen 1051993
Your advantages
Bipolar outputs
Measured value acquisition with 16-bit resolution
Short-circuit-proof current outputs
Short update time of < 1 ms
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates