VAL-MS 1000DC/1+V
-
Type 2 surge protection device
2804542
Surge arrester for 2-pos. without fuse grounded DC voltage systems 1000 V DC, for DIN rail mounting, 2-pos. base element (L+, L-, ground), two pluggable temperature-monitored varistors, status message on each connector.
Product details
Product type | PV arrester |
Product family | VALVETRAB MS |
IEC test classification | II |
EN type | T2 |
Type | DIN rail module, two-section, divisible |
Number of positions | 2 |
Surge protection fault message | optical |
Nominal voltage UN | 1000 V DC (Open-circuit voltage UOC) |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque, min | 4.5 Nm |
Tightening torque | 30 lbf-in. (UL) |
Stripping length | 16 mm |
Conductor cross-section flexible min. | 1.5 mm² |
Conductor cross-section flexible max. | 25 mm² |
Conductor cross-section, rigid min. | 1.5 mm² |
Conductor cross-section, rigid max. | 35 mm² |
Conductor cross-section AWG | 10 ... 2 (UL) |
Dimensional drawing |
|
Width | 35.6 mm |
Height | 90 mm |
Depth | 65.5 mm |
Horizontal pitch | 2 Div. |
Flammability rating according to UL 94 | V0 |
Housing material | PBT/PA |
Mechanical data | |
Open side panel | No |
Direction of action | (L+)-(L-/PE) |
Maximum continuous operating voltage UC | 1000 V DC |
Maximum continuous operating voltage UC (L+) - (L-) | 1000 V DC |
Rated load current IL | ≤ 80 A DC |
Protective conductor current IPE | ≤ 20 µA |
Standby power consumption PC | ≤ 20 mW |
Nominal discharge current In (8/20) µs | 15 kA |
Nominal discharge current In (8/20) µs (L-L) | 15 kA |
Maximum discharge current Imax (8/20) µs | 30 kA |
Maximum discharge current Imax (8/20) µs (L-L) | 30 kA |
Voltage protection level Up | ≤ 5 kV |
Voltage protection level Up (L+) - (L-) | ≤ 5 kV |
Response time tA | ≤ 25 ns |
Response time tA (L+) - (L-) | ≤ 25 ns |
Response time tA (L+/L-) - PE | ≤ 25 ns |
Protective circuit DC voltage side (DC) | |
Maximum discharge current Imax (8/20) µs | 30 kA |
Response time tA | ≤ 25 ns |
Response time tA (L+) - (L-) | ≤ 25 ns |
Response time tA (L+/L-) - PE | ≤ 25 ns |
Nominal discharge current In (8/20) µs | 15 kA |
Rated load current IL | ≤ 80 A DC |
Short-circuit current rating ISCPV | 80 A |
Protective conductor current IPE | ≤ 20 µA |
Voltage protection level Up | ≤ 5 kV |
Voltage protection level Up (L+) - (L-) | ≤ 5 kV |
Standby power consumption PC | ≤ 20 mW |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Air clearances and creepage distances | |
Standards/regulations | DIN EN 60664-1 / DIN EN 61643-11 |
Standards | |
Standards/regulations | DIN EN 61643-11 |
IEC 61643-1 | |
IEC 60364-7-712 | |
Standards/specifications | DIN EN 61643-11 |
Note | 2002 |
Standards/specifications | IEC 61643-1 |
Note | 2005 |
Standards/specifications | IEC 60364-7-712 |
Note | 2002 |
Mounting type | DIN rail: 35 mm |
Item number | 2804542 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL1 |
Product key | CL1324 |
GTIN | 4046356329088 |
Weight per piece (including packing) | 250.8 g |
Weight per piece (excluding packing) | 225.8 g |
Customs tariff number | 85363010 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates