FF/PA - Six-spur block junction box
FB1-S1-6SP-T-0-10-00-0-0
-
Junction box
2316420
Stainless steel field junction box with ten ports for use in hazardous locations. Includes six-spur block device coupler (FB-6SP) for Foundation Fieldbus or PROFIBUS PA, three terminal blocks for trunk cable connection (+, –, S).
Product details
Note on application | |
Note on application | Only for industrial use |
Utilization restriction | |
CCCex note | Use in potentially explosive areas is not permitted in China. |
Product type | Control box |
Supply | |
Max. current consumption | 4.8 mA (No-load) |
340 mA (trunk) |
Safety data | |
Input voltage Ui | 32 V (IIB (C/D)) |
24 V (IIC (A/B)) | |
17.5 V (FISCO) | |
Inductance Li | 4 µH |
Capacitance Ci | 0 µF |
Max. output voltage Uo | Uin (Branch line) |
Max. output current Io | 56 mA (Branch line) |
Max. output power Po | 1.792 W |
Safety-related maximum voltage Um | 17.5 V (in acc. with EN 60079-11) |
IIC/IIB (Branch line): Max. external inductivity Lo / Max. external capacitance Co | / 80 nF |
IIC/IIB (per spur): Max. external inductivity Lo / Max. external capacitance Co | 0.26 mH |
Signal | FOUNDATION Fieldbus |
PROFIBUS |
Dimensional drawing |
|
Width | 254 mm |
Height | 254 mm |
Depth | 127 mm |
Color | gray |
Housing material | Stainless steel |
Ambient conditions | |
Degree of protection | IP66 |
Ambient temperature (operation) | -40 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Max. permissible relative humidity (operation) | < 95 % (non-condensing) |
Conformity/Approvals | |
Conformance | CE-compliant, additionally EN 61326-1 |
Ex data | |
ATEX | DEMKO 16ATEX1704X II 3 G D Ex nA [ic] IIC T4 Gc, Ex nA nC [ic] IIC T4 Gc Ex ic IIC T4 Gc, FISCO ic spurs Ex tc IIIC T135 Dc IP66 |
IECEx | IECEx UL 16.0079X Ex nA [ic] IIC T4 Gc, Ex nA nC [ic] IIC T4 Gc Ex ic IIC T4 Gc, FISCO ic spurs Ex tc IIIC T135 Dc IP66 |
UL, USA / Canada | Class I, Zone 2, AEx nA [ic] IIC T4 Gc, AEx nA nC[ic] IIC T4 Gc Entity/FISCO spurs Class I, Div. 2, Groups A, B, C, D, T4 Class I, Zone 22, AEx tc IIIC T135 Dc IP66 |
Standards | |
Standards/regulations | EN 61326-1 |
EN 60079-0 | |
EN 60079-11 | |
EN 60079-15 |
Mounting type | Panel mounting |
Item number | 2316420 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNC |
Product key | DNC1Z1 |
GTIN | 4055626590585 |
Weight per piece (including packing) | 5.99 kg |
Weight per piece (excluding packing) | 4.64 kg |
Customs tariff number | 85371098 |
Country of origin | US |
ECLASS
ECLASS-13.0 | 27180101 |
ETIM
ETIM 9.0 | EC000261 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
SCIP | 2d30ae34-c4ca-4d9a-9b1c-a5e64ffcbf65 |
Compatible products
-
-
FB-PS-MB-25DSUB/EX - Power supply unit 2316146
-
FB-PS-MB-Y/EX - Power supply unit 2316148
-
FB-PS-MB-I/EX - Power supply unit 2316149
-
FB-PS-BASE/EX - Power distributor 2316145
-
G-ESS-M20-S66L-NTES-S - Cable gland 1411075
-
A-SEW-20-P-W - Flat gasket 1411283
-
A-INL-M20-N-S - Counter nut 1411242
-
A-EXSH-M20-68L-N-S - Screw plug 1411104
-
A-EXB-20-66L-N-S - Pressure compensation element 1411117
-
G-ESS-M20-S66L-STES-S - Cable gland 1411076
-
A-EXSH-M20-68L-S-S - Screw plug 1411105
-
FB-M-KV-M20-EX - Cable gland 2900197
-
FB-M-BS-M20-EX - Cable gland 2900209
-
FB-M-BD-M20-EX - Cable gland 2901859
Your advantages
Connect up to 6 Foundation Fieldbus or PROFIBUS PA field devices
Terminator preinstalled
Single-sided plug configuration eliminates cable bend radius issues
Provides current limiting short-circuit protection per spur
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates