Universal four-channel, redundant fieldbus power supply base with D-SUB 25 host connector.
FB-PS-MB-25DSUB/EX
-
Power supply unit
2316146
Four-channel, redundant fieldbus power supply base. Host connection is a D-SUB 25 socket connector.
Product details
Utilization restriction | |
CCCex note | Use in potentially explosive areas is not permitted in China. |
Product type | Device coupler |
Signal | |
Output name | Alarm |
Supply | |
Conductor cross section, flexible | 0.20 mm² ... 2.50 mm² |
Conductor cross section, rigid | 0.20 mm² ... 2.50 mm² |
Conductor cross section AWG | 30 ... 12 |
Safety data | |
Inductance Li | 17.8 mH (trunk and host) |
Max. output voltage Uo | 30 V DC (trunk and host) |
Data: Invensys DCS cabling system | |
Number of connections | 1 |
Connection method | D-SUB-25 female connector |
Width | 180 mm |
Height | 77 mm |
Depth | 180 mm |
Corrosive resistance in accordance with ANSI-ISA 71.04-1985 - Severity level G3 | : |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Max. permissible relative humidity (operation) | 95 % (non-condensing) |
Permissible humidity (operation) | 95 % (non-condensing) |
Conformity/Approvals | |
Conformance | CE-compliant |
Fieldbus Foundation | FF-831 |
EN | EN 61326 |
NE | NAMUR NE 21 |
Ex data | |
ATEX | Sira 11ATEX4216X; II 3 G Ex nA nC IIC T4 Gc |
IECEx | IECEx SIR 11.0097X; Ex nA nC IIC T4 Gc |
CSA, USA/Canada | Class I, Div. 2, Groups A, B, C, D; Ex nA nC IIC T4 Class I, Zone 2, AEx nA nC IIC T4 |
Standards | |
Standards/regulations | NE21 |
EN 61326 | |
Standards/regulations | |
Standards/regulations | Ring wave noise immunity in acc. with IEC 61000-4-12 |
Standards/regulations | |
Standards/regulations | Dry heat in acc. with IEC 61131-2 |
Standards/regulations | |
Standards/regulations | Damp heat in acc. with IEC 61131-2 |
Standards/regulations | |
Standards/regulations | Shock and vibration in acc. with EN 61131-2 and EN 50178 |
Standards/regulations | IEC 61158-2 |
Item number | 2316146 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNC |
Product key | DNC1Z1 |
Catalog page | Page 459 (C-6-2019) |
GTIN | 4055626128351 |
Weight per piece (including packing) | 1,078.6 g |
Weight per piece (excluding packing) | 1,131 g |
Customs tariff number | 85366990 |
Country of origin | US |
ECLASS
ECLASS-13.0 | 27242692 |
ETIM
ETIM 9.0 | EC002584 |
UNSPSC
UNSPSC 21.0 | 32151600 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Redundancy
Built-in relay diagnostics
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates