Modular, single-channel, redundant fieldbus power supply base with terminal block host connectors
FB-PS-BASE/EX
-
Power distributor
2316145
Base for fieldbus power supply plugs. Provides redundancy when 2 plugs are installed. Redundancy is maintained across multiple bases via internal power buses. Additional internal bus provides remote indication.
Product details
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Product type | Device coupler |
| Signal | |
| Output name | Alarm |
| Supply | |
| Conductor cross-section, flexible | 0.20 mm² ... 2.50 mm² |
| Conductor cross-section, rigid | 0.20 mm² ... 2.50 mm² |
| Conductor cross-section AWG | 30 ... 12 |
| Safety data | |
| Input voltage Ui | 30.5 V DC (input power) |
| Input current Ii | 850 mA (input power) |
| Inductance Li | 17.6 mH (trunk and host) |
| Max. output voltage Uo | 30 V DC (trunk and host) |
| Data: Discrete wiring | |
| Number of connections | 4 |
| Connection method | Terminal block |
| Tightening torque | 0.4 Nm ... 0.6 Nm |
| Width | 36 mm |
| Height | 202.5 mm |
| Depth | 61.5 mm |
| Corrosive resistance in accordance with ANSI-ISA 71.04-1985 - Severity level G3 | : |
| Ambient conditions | |
| Degree of protection | IP20 (when D-FB-PS is installed) |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Max. permissible relative humidity (operation) | 95 % (non-condensing) |
| Permissible humidity (operation) | 95 % (non-condensing) |
| ATEX | |
| Identification | II 3 G Ex ec nC IIC T4 Gc |
| Certificate | Sira 11ATEX4216X |
| IECEx | |
| Identification | Ex ec nC IIC T4 Gc |
| Certificate | IECEx SIR 11.0097X |
| UKCA Ex (UKEX) | |
| Identification | II 3G Ex ec nC IIC T4 Gc |
| Certificate | PxCAI22UKEx2316132X |
| Ex data | |
| CSA, USA/Canada | Class I, Div. 2, Groups A, B, C, D; Ex nA nC IIC T4 Class I, Zone 2, AEx nA nC IIC T4 |
| Standards | |
| Standards/regulations | NE21 |
| EN 61326 | |
| Standards/regulations | |
| Standards/regulations | Ring wave noise immunity in acc. with IEC 61000-4-12 |
| Standards/regulations | |
| Standards/regulations | Dry heat in acc. with IEC 61131-2 |
| Standards/regulations | |
| Standards/regulations | Damp heat in acc. with IEC 61131-2 |
| Standards/regulations | |
| Standards/regulations | Shock and vibration in acc. with EN 61131-2 and EN 50178 |
| Standards/regulations | IEC 61158-2 |
| Mounting type | DIN rail mounting |
| Mounting position | on horizontal DIN rail NS 35 in acc. with EN 60715 |
| Item number | 2316145 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNC |
| Product key | DNC1Z1 |
| GTIN | 4046356619974 |
| Weight per piece (including packing) | 339.5 g |
| Weight per piece (excluding packing) | 329.1 g |
| Customs tariff number | 85389099 |
| Country of origin | US |
UNSPSC
| UNSPSC 21.0 | 32151602 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates