RC-21P2400 - Crimp contact
1611637

Crimp contact, Pin, rolled, contact diameter: 1 mm, connection cross section: 0.08 mm2 ... 0.22 mm2, contact material: CuZn, Taped product, 10000 Pcs. per ribbon

Product details








Compatible products


Your advantages

Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring
Variable production run startup, thanks to full or semi-automation