HC-M-02-MOD-BUC
-
Contact insert module
1587519
Contact insert module, number of positions: 2, Socket, Crimp connection, 1000 V, 40 A, 1.5 mm2 ... 10 mm2, application: Power
Product details
General | For HEAVYCON housing type B6 to B48, HC-M-MHR... hinged retaining frame required, CK4,0-ED... crimp contacts (crimp contacts not supplied as standard) |
Product type | Modular contact insert |
Series | HC-M-02 |
Application | Power |
Number of positions | 2 |
Connection profile | 2 |
Contact numbering | 1 - 2 |
Number of module slots | 1 |
Contact material type | turned |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Connection technology | |
Connection technology | Crimp connection |
Connection in acc. with standard | IEC / EN |
Conductor connection | |
Conductor cross section | 1.5 mm² ... 10 mm² |
Connection cross section AWG | 16 ... 8 |
Stripping length of the individual wire | 9 mm (for 1.5 ... 2.5 mm²) |
9.6 mm (for 4 mm² ... 6 mm²) | |
18 mm (for 10 mm²) |
Dimensional drawing |
|
Width | 34.2 mm |
Height | 42.4 mm |
Length | 14.6 mm |
Mechanical characteristics | |
Contact diameter | 4 mm |
Rated voltage (III/3) | 1000 V |
Rated surge voltage | 8 kV |
Rated current | 40 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Flammability rating according to UL 94 | V0 |
Contact material | Copper alloy |
Contact surface material | Ag |
Contact carrier material | PC |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1587519 |
Packing unit | 2 pc |
Minimum order quantity | 2 pc |
Sales key | BF7 |
Product key | AF7ACB |
GTIN | 4046356527927 |
Weight per piece (including packing) | 12.7 g |
Weight per piece (excluding packing) | 12.7 g |
Customs tariff number | 85366990 |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CK4,0-ED-1,50BU AG - Crimp contact 1663271
-
CK4,0-ED-2,50BU AG - Crimp contact 1663284
-
CK4,0-ED-4,00BU AG - Crimp contact 1663297
-
CK4,0-ED-6,00BU AG - Crimp contact 1663307
-
CK4,0-ED-10,00BU AG - Crimp contact 1586183
-
CK4,0-ED-1,50F AG - Crimp contact 1274089
-
CK4,0-ED-2,50F AG - Crimp contact 1274088
-
CK4,0-ED-4,00F AG - Crimp contact 1274087
-
CK4,0-ED-6,00F AG - Crimp contact 1274086
-
CK4,0-ED-10,00F AG - Crimp contact 1274085
-
CRIMPFOX-TC 4 - Crimping pliers 1212113
-
CRIMPFOX-TC 10 - Crimping pliers 1212114
-
UNIFOX RT-CK 4.0 - Contact removal tool 1072064
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates