HC-M-03/04-MOD-BUC
-
Contact insert module
1585786
HEAVYCON contact insert module, socket, 3 power contacts / 4 control contacts, crimp connection
Product details
General | For HEAVYCON HC-B6 to B48 housing, HC-M-MHR... hinged retaining frame required, crimp connection, power contacts: CK 4,0-ED..., control contacts: CK 1,6-ED... (crimp contacts not supplied as standard) |
Assembly note | For housing heights ≥ 52 mm. Plug-in connections may only be operated only when there is no load/voltage. |
The module cannot be used simultaneously with HC-B...-TMB-SD-IP65 and HC-B...-TMS-SD-IP65 protective covers. Not suitable for CK1,6-ED-...POF fiber optic contacts. |
Product type | Modular contact insert |
Series | HC-M-03/04 |
Application | Power/signal |
Connection profile | 3+4 |
Contact numbering | 1 - 3 (power contacts) |
1 - 4 (control contacts) | |
Number of module slots | 1 |
No. of power contacts | 3 |
No. of control contacts | 4 |
Contact material type | turned |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Connection technology | |
Connection technology | Crimp connection (power contacts) |
Conductor connection | |
Conductor cross section | 1.5 mm² ... 6 mm² (power contacts) |
0.14 mm² ... 2.5 mm² (control contacts) | |
Connection cross section AWG | 16 ... 10 (power contacts) |
26 ... 14 (control contacts) | |
Stripping length of the individual wire | 9 mm (9.6 mm (4.0 -6.0 mm²)) |
8 mm (6 mm (2,5 mm²)) |
Dimensional drawing |
|
Width | 34.2 mm |
Height | 39.1 mm |
Length | 14.6 mm |
Mechanical characteristics | |
Minimum housing height | 52 mm |
Contact diameter | 4 mm |
Rated voltage (III/3) | 830 V (power contacts) |
830 V (control contacts) | |
Rated surge voltage | 8 kV (power contacts) |
8 kV (control contacts) | |
Rated current | 40 A (power contacts) |
10 A (control contacts) |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Flammability rating according to UL 94 | V0 |
Contact material | Copper alloy |
Contact carrier material | PC |
Material of contact surface, power contact | Ag |
Material of contact surface, control contact | Ag (alternatively Au) |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1585786 |
Packing unit | 2 pc |
Minimum order quantity | 2 pc |
Sales key | BF7 |
Product key | AF7ACB |
GTIN | 4046356308380 |
Weight per piece (including packing) | 10.55 g |
Weight per piece (excluding packing) | 10 g |
Customs tariff number | 85366990 |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CK1,6-ED-0,50BU AG - Crimp contact 1663404
-
CK1,6-ED-0,75BU AG - Crimp contact 1663417
-
CK1,6-ED-1,00BU AG - Crimp contact 1663420
-
CK1,6-ED-1,50BU AG - Crimp contact 1663433
-
CK1,6-ED-2,50BU AG - Crimp contact 1663446
-
CK1,6-ED-BU-POF - Female contact 1885004
-
CK1,6-ED-0,37BU AU - Crimp contact 1674969
-
CK1,6-ED-0,50BU AU - Crimp contact 1674480
-
CK1,6-ED-0,75BU AU - Crimp contact 1672440
-
CK1,6-ED-1,00BU AU - Crimp contact 1674943
-
CK1,6-ED-1,50BU AU - Crimp contact 1674930
-
CK1,6-ED-2,50BU AU - Crimp contact 1674985
-
CK4,0-ED-1,50BU AG - Crimp contact 1663271
-
CK4,0-ED-2,50BU AG - Crimp contact 1663284
-
CK4,0-ED-4,00BU AG - Crimp contact 1663297
-
CK4,0-ED-6,00BU AG - Crimp contact 1663307
-
CK4,0-ED-10,00BU AG - Crimp contact 1586183
-
CK4,0-ED-1,50F AG - Crimp contact 1274089
-
CK4,0-ED-2,50F AG - Crimp contact 1274088
-
CK4,0-ED-4,00F AG - Crimp contact 1274087
-
CK4,0-ED-6,00F AG - Crimp contact 1274086
-
CK4,0-ED-10,00F AG - Crimp contact 1274085
-
UNIFOX RT-CK 4.0 - Contact removal tool 1072064
-
CRIMPFOX-TC 4 - Crimping pliers 1212113
-
CRIMPFOX-TC 10 - Crimping pliers 1212114
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates