cUL Recognized
Approval ID: E335024-20120308Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Power | 56 V | 0.175 A | ||
Data | 30 V | 0.5 A |
UL Recognized
Approval ID: E335024-20120308Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Power | 56 V | 0.175 A | ||
Data | 30 V | 0.5 A |
cULus Recognized
Approval ID: E221474-20220114Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Power | 48 V | 6 A | 18 | |
Data | 50 V | 0.5 A | 26 |