Single-phase solid-state contactor, input voltage: 24 V DC, output current: 20 A, zero voltage switch
Solid-state contactors
Solid-state contactors are far superior to mechanical contactors in terms of switching speed, service life, and robustness. Solid-state contactors work reliably and with stable switching times in dusty or chemically aggressive atmospheres. They switch resistive and inductive loads silently and without wear. The solid-state contactors in the CONTACTRON series are available for single- and three-phase networks and, depending on the type, also provide a reversing function.
Electronic reversing load relay, for direct driving of equipment in the 3-phase network, with light indicator and protection circuit, output: 110-550 V AC/3 x 9 A
Three-phase solid-state reversing contactor with 24 V DC input, 37 A output current, zero voltage switch, optionally with thermal fuse
Single-phase solid-state contactor, input voltage: 24 V DC, output current: 50 A, zero voltage switch
Single-phase solid-state contactor, input voltage: 24 V DC, output current: 30 A, zero voltage switch
Three-phase solid-state reversing contactor with 24 V DC input, 2 A output current, zero voltage switch, optionally with thermal fuse
Single-phase solid-state contactor, input voltage: 230 V AC, output current: 30 A, zero voltage switch
Single-phase solid-state contactor, input voltage: 230 V AC, output current: 50 A, zero voltage switch
Single-phase solid-state contactor, input voltage: 230 V AC, output current: 20 A, zero voltage switch
Your advantages with our solid-state contactors
- Reliable and fast switching, thanks to wear-free electronics
- Robust – resistant to shocks and vibrations
- Easy wiring, thanks to integrated locking circuit and load wiring
- Switching capacity up to 18.5 kW
- Direct start and reversing of three-phase asynchronous motors
Switching large AC loads
Interference-free switching in the power grid: solid-state contactors from Phoenix Contact only switch in zero crossing mode. This means that no high-frequency interfering pulses are generated.
Additional advantages in the field:
- Easy control – with versions with 24 V DC or 230 V AC input voltage
- Integrated locking circuit and load wiring
- In the event that the module overheats, an optional thermal fuse shuts it down