UM 45-DO/LA/SIM8
-
Termination board
2968195
VARIOFACE indicator module, with flat-ribbon cable and COMBICON connector, for simulation, for 8 signals, for mounting on NS 35/7.5
Product details
Product type | Interface module |
Product family | VARIOFACE |
Insulation characteristics: Air clearances and creepage distances | |
Insulation | Functional insulation |
Overvoltage category | II |
Pollution degree | 2 |
Operating voltage range | 19.2 V DC ... 26.4 V DC |
Current (per branch) | ≤ 1 A |
Current (Voltage supply +,- IDC/FLK) | ≤ 3 A |
Current (Terminal block +,-) | ≤ 8 A |
Air clearances and creepage distances | |
Rated insulation voltage | 50 V |
Rated surge voltage | 0.5 kV (1.2/50 μs) |
Supported controller SIEMENS S7-400 | |
Suitable I/O card | 6ES7422-1BL00-0AA0 |
6ES7422-7BL00-0AB0 | |
Supported controller GE-FANUC 90-30 | |
Suitable I/O card | IC693 MDL732 |
IC693 MDL740 | |
IC693 MDL742 | |
Supported controller ALLEN-BRADLEY ControlLogix | |
Suitable I/O card | 1756-OB32 |
1756-OB16E | |
Supported controller ALLEN-BRADLEY PLC 5 | |
Suitable I/O card | 1771 OBN |
Supported controller ALLEN-BRADLEY SLC 500 | |
Suitable I/O card | 1746 OB16 |
1746 OB 32 | |
Supported controller HONEYWELL Experion PKS C200 | |
Suitable I/O card | TC-ODD 321 |
Supported controller MITSUBISHI MELSEC Q | |
Suitable I/O card | QY81P |
Supported controller SIEMENS S7-300 / ET 200 M | |
Suitable I/O card | CPU 313C-2DP |
CPU 314C-2DP | |
CPU 314C-2PtP | |
6ES7322-1BH01-0AA0 | |
6ES7322-1BL00-0AA0 | |
6ES7323-1BH01-0AA0 | |
6ES7323-1BL00-0AA0 | |
CPU 313C | |
CPU 313C-2PtP | |
Supported controller ABB S800 I/O | |
Suitable I/O card | DO810 |
DO840 | |
Supported controller EMERSON DeltaV | |
Suitable I/O card | VE4002S1T1B3 |
VE4002S1T2B3 | |
VE4002S1T2B3 Series 2 | |
VE4002S1T2B6 | |
Supported controller GE-FANUC RX3i | |
Suitable I/O card | IC694MDL754 |
Connection 1 (control level) | |
Connection in acc. with standard | IEC 60603-13 |
Connection method | IDC/FLK pin strip |
Number of connections | 1 |
Number of positions | 14 |
Insertion/withdrawal cycles | > 50 |
Pitch | 2.54 mm |
Connection 2 (field level) | |
Connection method | Screw connection |
Stripping length | 7 mm |
Screw thread | M3 |
Number of positions | 12 |
Conductor cross section rigid | 0.14 mm² ... 1.5 mm² |
Conductor cross-section rigid (2 conductors with same cross section) | 0.08 mm² ... 0.5 mm² |
Conductor cross section flexible | 0.14 mm² ... 1.5 mm² |
0.25 mm² ... 1.5 mm² (Ferrule without plastic sleeve) | |
0.25 mm² ... 0.75 mm² (Ferrule with plastic sleeve) | |
Conductor cross section flexible (2 conductors with same cross section) | 0.08 mm² ... 0.75 mm² |
0.25 mm² ... 0.34 mm² (Ferrule without plastic sleeve) | |
0.5 mm² ... 0.5 mm² (TWIN ferrule with plastic sleeve) | |
Conductor cross section AWG | 28 ... 16 |
Tightening torque | 0.22 Nm ... 0.25 Nm |
Pitch | 3.81 mm |
Status display | LED (yellow) |
Status display present | yes |
Operating voltage display | Green LED |
Item dimensions | |
Width | 74.8 mm |
Height | 50.02 mm |
Depth | 50.9 mm |
Color | green (RAL 6021) |
Housing insulation material | PVC |
Ambient conditions | |
Degree of protection (Module) | IP00 |
Degree of protection (Installation location) | ≥ IP54 |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Altitude | ≤ 2000 m |
UKCA | |
Certificate | UKCA-compliant |
Air clearances and creepage distances | |
Standards/regulations | EN IEC 60664-1 |
Mounting type | DIN rail mounting |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2968195 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK21A1 |
Product key | DK21A1 |
GTIN | 4017918173692 |
Weight per piece (including packing) | 83.3 g |
Weight per piece (excluding packing) | 83.3 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27141152 |
ECLASS-15.0 | 27141152 |
ETIM
ETIM 9.0 | EC002780 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
SCIP | d6a3a0eb-dd2a-46bb-9c0b-8de985ceee7c |
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG