FL SWITCH 3000 managed industrial Ethernet switches combine extensive network performance and securtiy features with complete IEEE redundancy (STP/RSTP/MST) and 15 ms recovery time extended ring redundancy. Unique web customization provides a simplified user interface for today's applications and scalable functionality for future needs. A comprehensive mix of fiber optic and copper port connections meets a wide range of applications.
FL SWITCH 3006T-2FX
-
Industrial Ethernet Switch
2891036
Managed Ethernet switch with six RJ45 ports at 10/100 Mbps, two SC format fiber optic ports and an operating temperature of -40°C ... +75°C
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 54.4 mm |
Height | 146.4 mm |
Depth | 125 mm |
Note on application | |
Note on application | Only for industrial use |
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Utilization restriction | |
CCCex note | Use in potentially explosive areas is not permitted in China. |
Housing material | Aluminum |
Mounting type | DIN rail mounting |
Ethernet (RJ45) | |
Connection method | RJ45 |
Note on the connection method | Auto negotiation and autocrossing |
Transmission speed | 10/100 Mbps |
Transmission physics | Ethernet in RJ45 twisted pair |
Transmission length | 100 m |
No. of channels | 6 (RJ45 ports) |
Fiber optic interface | |
Connection method | SC |
Transmission speed | 100 Mbps (full duplex) |
Transmission physics | multi-mode fiberglass |
Transmission length | 12.1 km (fiberglass with F-G 62.5/125 0.7 dB/km F1000) |
3.3 km (fiberglass with F-G 62.5/125 2.6 dB/km F600) | |
7.1 km (fiberglass with F-G 50/125 0.7 dB/km F1200) | |
3.1 km (fiberglass with F-G 50/125 1.6 dB/km F800) | |
Wavelength | 1300 nm |
No. of channels | 2 (SC multi-mode) |
Product type | Switch |
Product family | Managed Switch 3000 |
Type | Block design |
Basic functions | Store and forward switch, Extended Ring and IEEE redundancy, Multicast control, IGMP snooping, trunking, Port and Tagging VLANs, Port and IEEE 802.1x security, SNMP V3 and Https security, SNTP, web customization, user accounts |
Insulation characteristics | |
Protection class | III (VDE 0106, IEC 60536) |
Switch functions | |
Basic functions | Store and forward switch, Extended Ring and IEEE redundancy, Multicast control, IGMP snooping, trunking, Port and Tagging VLANs, Port and IEEE 802.1x security, SNMP V3 and Https security, SNTP, web customization, user accounts |
Signal contact control voltage | 24 V DC |
Signal contact control current | 100 mA |
Redundancy | ERR (Extended ring redundancy) |
Status and diagnostic indicators | LEDs: US1, US2 (redundant voltage supply), link and activity per port |
Security functions | |
Basic functions | Store and forward switch, Extended Ring and IEEE redundancy, Multicast control, IGMP snooping, trunking, Port and Tagging VLANs, Port and IEEE 802.1x security, SNMP V3 and Https security, SNTP, web customization, user accounts |
Local diagnostics | US1, US2 Supply voltage Green LED |
LNK/ACT Link status/data transmission Green LED | |
100 Data transmission speed LED red | |
Maximum power dissipation for nominal condition | 7.92 W |
Test section | Supply voltage/functional ground 500 V 1 min |
Transmission medium | Copper |
Supply | |
Supply voltage (DC) | 24 V DC (redundant) |
Supply voltage range | 12 V DC ... 48 V DC |
Inrush current | 4.6 A (3.1 ms) |
Residual ripple | 3.6 VPP (within the permitted voltage range) |
Typical current consumption | 287 mA (at US = 24 V DC) |
Function | |
Signal contact control voltage | 24 V DC |
Signal contact control current | 100 mA |
Connection technology | |
Connection name | Power supply |
pluggable | yes |
Power supply | |
Connection method | Screw connection |
Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Stripping length | 7 mm |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 75 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
Air pressure (operation) | 57 kPa ... 108 kPa (up to 4850 m above mean sea level) |
Air pressure (storage/transport) | 57 kPa ... 108 kPa (up to 4850 m above mean sea level) |
Conformity/Approvals | |
Conformance | CE-compliant |
ATEX | II 3 G Ex nA nC IIC T4 Gc |
EU-type examination certificate | DEMKO 16 ATEX 1616X |
IECEx | Ex nA nC IIC T4 Gc |
IECEx certificate | IECEx UL 16.0094X |
UL, USA / Canada | Class I, Div. 2, Groups A, B, C, D |
Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) Criterion B |
IEC 61000-4-3 (immunity to radiated interference) Criterion A | |
IEC 61000-4-4 (burst) Criterion A | |
IEC 61000-4-5 (surge) Criterion B | |
IEC 61000-4-6 (immunity to conducted interference) Criterion A | |
IEC 61000-4-8 (immunity to magnetic fields) Criterion A | |
EN 55022 (emitted interference) Class A | |
NEMA TS-2 | |
Noise immunity | EN 61000-6-2:2005 |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Functionality | |
Basic functions | Store and forward switch, Extended Ring and IEEE redundancy, Multicast control, IGMP snooping, trunking, Port and Tagging VLANs, Port and IEEE 802.1x security, SNMP V3 and Https security, SNTP, web customization, user accounts |
Status display | LEDs: US1, US2 (redundant voltage supply), link and activity per port |
Item number | 2891036 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNN125 |
Product key | DNN125 |
GTIN | 4046356659161 |
Weight per piece (including packing) | 1,147.3 g |
Weight per piece (excluding packing) | 960 g |
Customs tariff number | 85176200 |
Country of origin | TW |
ECLASS
ECLASS-13.0 | 19170401 |
ECLASS-15.0 | 19170401 |
ETIM
ETIM 9.0 | EC000734 |
UNSPSC
UNSPSC 21.0 | 43222600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | fe809a90-3b9c-495d-be90-4e4b1facbaa8 |
Compatible products
-
MSTB 2,5/ 8-ST - PCB connector 1754562
-
FL PATCH GUARD - Port Guard Security Element 2891424
-
FL PATCH GUARD KEY - Key 2891521
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
FL DIN RA - DIN rail adapter 2891053
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
E/NS 35 N - End bracket 0800886
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
NBC-R4AC/1,0-93B/R4AC - Patch cable 1408968
-
NBC-R4AC/2,0-93B/R4AC - Patch cable 1408969
-
NBC-R4AC/5,0-93B/R4AC - Patch cable 1408970
-
FOC-LC:PA-SC:PA-OM2:D01/1 - FO patch cable 1115607
-
FOC-LC:PA-SC:PA-OM2:D01/2 - FO patch cable 1115605
-
FOC-SC:PA-SC:PA-OM2:D01/1 - FO patch cable 1115536
-
FOC-SC:PA-SC:PA-OM2:D01/2 - FO patch cable 1115535
-
FOC-ST:PA-SC:PA-OM2:D01/1 - FO patch cable 1115574
-
FOC-ST:PA-SC:PA-OM2:D01/2 - FO patch cable 1115573
-
FOC-LC:PA-SC:PA-OM4:D01/1 - FO patch cable 1115601
-
FOC-LC:PA-SC:PA-OM4:D01/2 - FO patch cable 1115600
-
FOC-SC:PA-SC:PA-OM4:D01/1 - FO patch cable 1115424
-
FOC-SC:PA-SC:PA-OM4:D01/2 - FO patch cable 1115423
-
SZS 0,6X3,5 - Screwdriver 1205053
Your advantages
-40 to 75°C and -10 to 60°C ambient temperature versions
RJ45 ports support a transmission speed of 10/100 Mbps
Fiber-optic ports support 100 Mbps
Secure web-based and SNMP-based management
Extensive web diagnostics with configurable LED and remote alarm contacts
Security options with cable locking
Unique cleanup function hides unused configuration pages, reducing complexity, maintenance and startup times
Auto negotiation and autocrossing detection simplifies installation and setup
Frequently searched
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG