RAD-ISM-2400-ANT-OMNI-6-0
-
Antenna
2885919
Omnidirectional antenna for wall or mast mounting, 2.4 GHz, gain: 6 dBi, degree of protection: IP67, saltwater-resistant, shock- and vibration-resistant, connection: N (female), incl. mounting bracket and mast clamps, ATEX and IECEx approval
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Product type | Antenna |
| Scope of supply | included mounting bracket and mast clamps |
| Radiation characteristics | Omnidirectional |
| Gain | 6 dBi |
| Vertical beamwidth | 30 ° |
| Horizontal beamwidth | 360 ° |
| Polarization | Linear vertical |
| Frequency band | 2.4 GHz |
| Frequency range | 2.4 GHz ... 2.5 GHz |
| Impedance | 50 Ω |
| Maximum capacity | 25.00 W |
| Voltage standing wave ratio VSWR in a 50 Ω system | ≤ 1.80 |
| Connection technology | |
| Connection method | N (female) |
| Outside diameter | 25 mm ... 100 mm (Mast) |
| Safety data | |
| Input voltage Ui | max. 30 V |
| Input current Ii | max. 600 mA |
| Input power Pi | 0.5 W (Maximum HF input power, 27 dBm, group IIC) |
| 0.87 W (Maximum HF input power, 29.4 dBm, group IIB) | |
| 1.47 W (Maximum HF input power, 31.7 dBm, group IIA) | |
| Max. internal inductance Li | negligible |
| Max. internal capacitance Ci | negligible |
| Height | 250 mm |
| Diameter | 22 mm |
| External dimensions | |
| Outside diameter | 25 mm ... 100 mm (Mast) |
| Color | gray white (RAL 9002) |
| Material (Radom) | PC (glass-fiber reinforced) |
| Material (Holder) | Stainless steel V2A |
| Material (Mast clamp) | Stainless steel V2A |
| Flammability rating according to UL 94 | HB |
| Connecting cable | no |
| Other resistance | salt water resistant |
| Ambient conditions | |
| Degree of protection | IP67 |
| Ambient temperature (operation) | -40 °C ... 75 °C |
| Ambient temperature (storage/transport) | -40 °C ... 75 °C |
| Air pressure (operation) | 80 kPa ... 110 kPa |
| Wind velocity | 220 km/h |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 1G Ex ia IIC T6 Ga |
| Certificate | IBExU14ATEX1116 X |
| Note | Please follow the special installation instructions in the documentation! |
| IECEx | |
| Identification | Ex ia IIC T6 Ga |
| Certificate | IECEx IBE 14.0039X |
| Electronic devices in rail vehicles | |
| Shock (operation) | IEC 60721-3-4, 4M5 |
| Vibration (operation) | IEC 60721-3-4, 4M5 Random |
| Other resistance | salt water resistant |
| Standards/specifications | EN 60079-0 |
| EN 60079-11 | |
| EN 60079-26 |
| Mounting type | Panel mounting |
| Mast mounting | |
| Assembly note | Outdoors and indoors |
| Item number | 2885919 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNN2Z1 |
| Product key | DNN2Z1 |
| GTIN | 4046356146319 |
| Weight per piece (including packing) | 394.7 g |
| Weight per piece (excluding packing) | 388.7 g |
| Customs tariff number | 85177100 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 19070105 |
| ECLASS-15.0 | 19070105 |
ETIM
| ETIM 10.0 | EC001698 |
UNSPSC
| UNSPSC 21.0 | 43223100 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 8.855 kg CO2e |
Compatible products
-
NBC-COX-CNM/0.5-S/COX-CLM - Coaxial cable 1340130
-
NBC-COX-CNM/1.0-M/COX-CLM - Coaxial cable 1340131
-
NBC-COX-CNM/1.5-M/COX-CLM - Coaxial cable 1340133
-
NBC-COX-CNM/2.0-M/COX-CLM - Coaxial cable 1340135
-
NBC-COX-CNM/3.0-M/COX-CLM - Coaxial cable 1340136
-
NBC-COX-CNM/5.0-M/COX-CLM - Coaxial cable 1340137
-
CN-UB-70DC-6-BB - Surge protection device 2803166
-
RAD-ADP-N/F-N/F - Adapter 2867843
-
BAR-ANT-N-N-EX - Antenna barrier 2702198
-
NBC-COX-CNM/0.5-M/COX-CNM - Coaxial cable 1340122
-
NBC-COX-CNM/3.0-L/COX-CNM - Coaxial cable 1340123
-
NBC-COX-CNM/5.0-L/COX-CNM - Coaxial cable 1340124
-
NBC-COX-CNM/10.0-L/COX-CNM - Coaxial cable 1340125
-
NBC-COX-CNM/15.0-L/COX-CNM - Coaxial cable 1340126
-
RAD-ADP-RSMA/M-RSMA/F-90 - Adapter 2904790
-
RAD-TAPE-SV-19-3 - Weather protection tape 2903182
Your advantages
Ideally suited for stationary 2.4 GHz applications
For use in potentially explosive areas
Resistant to salt water
Frequently searched
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG