NBC-COX-CNM/0.5-M/COX-CNM
-
Coaxial cable
1340122
Coaxial cable, 50 Ω, length: 0.5 m, N(m) - N(m), external cable diameter: 4.9 mm, transmission frequency: ≤7.25 GHz, typical attenuation: 800 MHz 0.2 dB, 2.4 GHz 0.4 dB, 5.8 GHz 0.7 dB, 7.25 GHz 0.8 dB
Product details
| Type | Coaxial |
| Number of positions | 1 |
| Connection profile | N(m) |
| Type of packaging | PE bag |
| Shielded | yes |
| Cable outlet | straight |
| Thread type | SMA |
| Rated surge voltage | 1 kVrms (AC) |
| Frequency range | 0.1 GHz ... 7.25 GHz |
| Insulation resistance | ≥ 5 GΩ (In accordance with environmental tests Riso ≥200 MΩ) |
| Contact resistance | ≤ 1.5 mΩ (N male) |
| Wave impedance | 50 Ω |
| Max. conductor resistance | 23 Ω/km |
| Mechanical data | |
| Insertion/withdrawal cycles | 100 |
| Insertion force per signal contact | ≤ 0.56 N (Internal contact) |
| Smallest bending radius | 19,6 mm |
| Flammability rating according to UL 94 | ja |
| Housing material | CuZn |
| Housing surface material | CuSnZn3 |
| Contact material | CuZn |
| Contact surface material | Cu2Ag5 |
| O-ring material | Silicon |
| Outer sheath, material | FRNC |
| Conductor material | Copper |
| Connection 1 | |
| Type | Plug straight Coaxial N |
| Locking type | Screw locking mechanism |
| Shielded | yes |
| Material | Copper alloy (Housing) |
| CuSnZn3 (Housing surface) | |
| Silicon (O-ring) | |
| Copper alloy (Contact) | |
| Cu2Ag5 (Contact surface) | |
| PTFE (Insulation) | |
| Insertion/withdrawal cycles | > 100 |
| Tightening torque | 0.7 Nm ... 1.1 Nm |
| Degree of protection | IP65/IP67 |
| Connection 2 | |
| Type | Plug straight Coaxial N |
| Locking type | Screw locking mechanism |
| Shielded | yes |
| Material | Copper alloy (Housing material) |
| CuSnZn3 (Housing surface) | |
| Silicon (O-ring) | |
| Copper alloy (Contact) | |
| Cu2Ag5 (Contact surface) | |
| PTFE (Insulation) | |
| Insertion/withdrawal cycles | 100 |
| Tightening torque | 0.7 Nm ... 1.1 Nm |
| Degree of protection | IP65/IP67 |
| Cable length | 0.50 m |
| Coaxial, 4.9 mm, FRNC, 50 Ω [Koaxial] | |
| Cable type | Coaxial, 4.9 mm, FRNC, 50 Ω |
| Cable type (abbreviation) | Koaxial |
| External cable diameter | 4.90 mm |
| Outer sheath, material | FRNC |
| External sheath, color | black |
| FO cable | |
| Attenuation | 0.23 dB (800 MHz) |
| Test specification | |
| Specification | DIN EN 60966-1 |
| Contact resistance R1 | 1.00 mΩ |
| Insulation resistance, neighboring contacts | 5 GΩ |
| Power-frequency withstand voltage | 1000.00 V AC |
| Test specification | |
| Specification | DIN EN 60512-3-1 |
| Test specification | |
| Specification | DIN EN 60512-4-1 |
| Cold stress | DIN EN 60068-2-14 Test Na |
| Corrosive stress | yes, in accordance with ISO 22479 |
| Test specification | |
| Specification | DIN EN 60068-2-6 |
| Frequency | 10-2000-10 Hz |
| Sweep speed | 1 octave/min |
| Amplitude | 0.75 mm |
| Acceleration | 100.00 m/s² |
| Test duration | 2.50 h |
| Test specification | |
| Specification | DIN EN 60068-2-27 |
| Frequency | 40 bis 65 Hz |
| Acceleration | 500.00 m/s² |
| Number of shocks per direction | 18.00 |
| Measuring time | 60 s ± 5 |
| Quality confirmation | 5 s |
| Voltage frequency | 45 Hz to 60 Hz |
| Maximum voltage build-up | ≤ 500 V/s |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Ambient temperature (assembly) | -5 °C ... 55 °C |
| Resistance to UV radiation | yes |
| Flame resistance | yes |
| Item number | 1340122 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | ABNFCA |
| Product key | ABNFCA |
| GTIN | 4063151646158 |
| Weight per piece (including packing) | 85.8 g |
| Weight per piece (excluding packing) | 85.8 g |
| Customs tariff number | 85442000 |
| Country of origin | Country of origin will be provided upon delivery. |
ECLASS
| ECLASS-13.0 | 27060310 |
| ECLASS-15.0 | 27060310 |
ETIM
| ETIM 9.0 | EC001682 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Future-proof, thanks to the use of lead-free materials
Ideal for WLAN, Bluetooth, LTE, and 5G signals
The frequency range up to 7.25 GHz enables the use of high Wi-Fi 6 and 5G frequency bands
Use of UV-resistant LSZH cable enables use in virtually all industrial field communication applications
Frequently searched
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG