MINI DC/DC converter for MCR technology.
DC/DC converters alter the voltage level, regenerate the voltage at the end of long cables or enable the creation of independent supply systems by means of electrical isolation.
MINI-PS- 48- 60DC/24DC/1
-
DC/DC converter
2866271
Please use the following item in new systems: 1066708.
Primary-switched MINI DC/DC converter for DIN rail mounting, input: 48 - 60 V DC, output: 24 V DC/1 A
Product details
UL Recognized
Approval ID: E211944EAC
Approval ID: RU S-DE.BL08.W.00764EAC
Approval ID: RU S-DE.BL08.W.00764UL Listed
Approval ID: E123528cUL Listed
Approval ID: E123528CoC / Compliance Statement
Approval ID: 19-049-00cUL Listed
Approval ID: E199827UL Listed
Approval ID: E199827Compatible products
Your advantages
Electrical isolation: for setting up independent supply systems
Support conversion to various voltage levels
Constant voltage: output voltage regenerated even at the end of long cables