SACC-BP-F-M12/VAR-2,4/3,2-9TIP
-
Housing screw connection
1414233
M12 housing screw connection with tolerance-compensating function, for straight, THR solderable M12 socket contact inserts. Suitable for 2.4 mm ... 3.2 mm thick front plates.
Product details
Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of pollution, the connector must be sealed using a protective cap > IP54. The M12 housing screw connection can only be used in conjunction with mating connectors and protective caps with M12 standard thread. Mating connectors with SPEEDCON thread cannot be used. |
Product type | Circular connector housing |
Thread type | M12 |
Color | black (Fixing sleeve) |
Material Housing | PA 6.6 (Fixing sleeve) |
Material Threaded sleeve | GD-Zn/Ni |
Material Seal | FKM (Molded seal) |
FKM (O-ring (pin connector pattern)) | |
Flammability rating according to UL 94 | V0 |
Connection 1 | |
Head design | Socket |
Head thread type | M12 |
Head locking type | Screw locking mechanism |
Mechanical data | |
Insertion/withdrawal cycles | > 100 |
Ambient conditions | |
Degree of protection (when plugged in) | IP67 (correctly plugged in and locked) |
Degree of protection | IP67 (correctly plugged in and locked) |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
-40 °C ... 85 °C (without mechanical actuation) | |
UL Type Rating | Type 4 (indoor use only) |
Standard designation | M12 circular connector |
Standards/specifications | according to IEC 61076-2-101 |
Mounting type | Rear mounting |
Assembly note | 2-section, lockable |
Item number | 1414233 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | ABQADG |
Product key | ABQADG |
GTIN | 4055626022741 |
Weight per piece (including packing) | 10.4 g |
Weight per piece (excluding packing) | 9.673 g |
Customs tariff number | 79070000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440224 |
ECLASS-15.0 | 27440224 |
ETIM
ETIM 9.0 | EC003556 |
UNSPSC
UNSPSC 21.0 | 31171600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SACC-BP-F-FIX/NUT-CY-THR - Fixing sleeve 1417783
-
SACC-BP-F-FIX/NUT-RD-THR - Fixing sleeve 1417784
-
SACC-BP-F-FIX/NUT-YE-THR - Fixing sleeve 1417785
-
SACC-BP-F-FIX/NUT-GN-THR - Fixing sleeve 1417787
-
SACC-BP-F-FIX/NUT-VT-THR - Fixing sleeve 1417788
-
SACC-BP-F-FIX/NUT-OR-THR - Fixing sleeve 1417789
-
SACC-BP-F-FIX/NUT-BK-THR - Fixing sleeve 1419697
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG