UL Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
F | ||||
1000 V | 290 A | 3/0 - 350 | ||
E | ||||
1000 V | 290 A | 3/0 - 350 |
High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 309 A, number of connections: 6, number of positions: 3, connection method: PowerTurn connection, 1 level, cross section: 95 mm2 - 185 mm2, mounting type: direct screw connection, color: gray
Product type | High current terminal block |
Number of positions | 3 |
Pitch | 31 mm |
Number of connections | 6 |
Number of rows | 1 |
Potentials | 3 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 8 kV |
Maximum power dissipation for nominal condition | 9.55 W |
Number of connections per level | 6 |
Nominal cross section | 150 mm² |
1 level | |
Connection method | PowerTurn connection |
Stripping length | 40 mm |
Internal cylindrical gage | B14 |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross-section rigid | 95 mm² ... 185 mm² |
Cross section AWG | 250 kcmil ... 350 kcmil (converted acc. to IEC) |
Conductor cross-section flexible | 95 mm² ... 185 mm² |
Conductor cross-section, flexible [AWG] | 250 kcmil ... 350 kcmil (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 95 mm² ... 150 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 95 mm² ... 150 mm² |
Cross-section with insertion bridge, rigid | 95 mm² ... 150 mm² |
Cross-section with insertion bridge, flexible | 95 mm² ... 150 mm² |
Cross-section with insertion bridge, flexible, with ferrule without plastic sleeve | 95 mm² ... 120 mm² |
Cross-section with insertion bridge, flexible, with ferrule with plastic sleeve | 95 mm² ... 120 mm² |
Nominal current | 309 A |
Maximum load current | 309 A (with 150 mm² conductor cross-section) |
Nominal voltage | 1000 V |
1 level Connection cross sections directly pluggable | |
Conductor cross-section rigid | 95 mm² ... 185 mm² |
Conductor cross-section flexible (ferrule without plastic sleeve) | 95 mm² ... 150 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 95 mm² ... 150 mm² |
Dimensional drawing |
|
Width | 75 mm |
Height | 150 mm |
Depth | 108.3 mm |
Drill hole spacing | 126.4 mm |
Hole diameter | 6.5 mm |
Pitch | 31 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Surge voltage test | |
Test voltage setpoint | 8 kV |
Result | Test passed |
Temperature-rise test | |
Requirement temperature-rise test | Increase in temperature ≤ 45 K |
Result | Test passed |
Short-time withstand current 150 mm² | 18 kA |
Result | Test passed |
Power-frequency withstand voltage | |
Test voltage setpoint | 2.2 kV |
Result | Test passed |
Mechanical data | |
Open side panel | No |
Technical data | |
Drill hole spacing | 126.4 mm |
Mechanical strength | |
Result | Test passed |
Attachment on the carrier | |
DIN rail/fixing support | NS 35/15 |
Test force setpoint | 15 N |
Result | Test passed |
Test for conductor damage and slackening | |
Conductor cross-section/weight | 95 mm²/14 kg |
150 mm² / 15 kg | |
185 mm² /16.8 kg | |
Result | Test passed |
Aging | |
Temperature cycles | 192 |
Result | Test passed |
Needle-flame test | |
Time of exposure | 10 s |
Result | Test passed |
Oscillation/broadband noise | |
Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
Spectrum | Long life test category 1, class B, body mounted |
Frequency | f1 = 5 Hz to f2 = 250 Hz |
ASD level | 0.964 (m/s²)²/Hz |
Acceleration | 0.58g |
Test duration per axis | 5 h |
Test directions | X-, Y- and Z-axis |
Result | Test passed |
Shocks | |
Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
Pulse shape | Half-sine |
Acceleration | 5g |
Shock duration | 30 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-1 |
Mounting type | direct screw connection |
Item number | 1054735 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BE2211 |
Product key | BE2211 |
GTIN | 4055626691329 |
Weight per piece (including packing) | 1,103.8 g |
Weight per piece (excluding packing) | 1,038.5 g |
Customs tariff number | 85369010 |
Country of origin | TR |
ECLASS-13.0 | 27250101 |
ECLASS-15.0 | 27250101 |
ETIM 9.0 | EC000897 |
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |