PTPOWER 185-3L/FE
-
High-current terminal block
1054730
High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 309 A, number of connections: 8, number of positions: 4, connection method: PowerTurn connection, 1 level, cross section: 95 mm2 - 185 mm2, mounting type: NS 35/15, color: gray/black-yellow
Product details
Product type | High current terminal block |
Number of positions | 4 |
Pitch | 31 mm |
Number of connections | 8 |
Number of rows | 1 |
Potentials | 4 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 8 kV |
Maximum power dissipation for nominal condition | 9.55 W |
Number of connections per level | 8 |
Nominal cross section | 150 mm² |
1 level | |
Connection method | PowerTurn connection |
Stripping length | 40 mm |
Internal cylindrical gage | B14 |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross-section rigid | 95 mm² ... 185 mm² |
Cross section AWG | 3/0 ... 350 kcmil (converted acc. to IEC) |
Conductor cross-section flexible | 95 mm² ... 185 mm² |
Conductor cross-section, flexible [AWG] | 3/0 ... 350 kcmil (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 95 mm² ... 150 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 95 mm² ... 150 mm² |
Cross-section with insertion bridge, rigid | 95 mm² ... 150 mm² |
Cross-section with insertion bridge, flexible | 95 mm² ... 150 mm² |
Cross-section with insertion bridge, flexible, with ferrule without plastic sleeve | 95 mm² ... 120 mm² |
Cross-section with insertion bridge, flexible, with ferrule with plastic sleeve | 95 mm² ... 120 mm² |
Nominal current | 309 A |
Maximum load current | 309 A (with 150 mm² conductor cross-section) |
Nominal voltage | 1000 V |
1 level Connection cross sections directly pluggable | |
Conductor cross-section rigid | 95 mm² ... 185 mm² |
Conductor cross-section flexible (ferrule without plastic sleeve) | 95 mm² ... 150 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 95 mm² ... 150 mm² |
Width | 124 mm |
Pitch | 31 mm |
Color | multicolored |
gray (RAL 7042) | |
black (RAL 9005) | |
yellow (RAL 1018) | |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Mechanical data | |
Open side panel | No |
Ambient conditions | |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-1 |
Mounting type | NS 35/15 |
Item number | 1054730 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BE2211 |
Product key | BE2211 |
GTIN | 4055626690384 |
Weight per piece (including packing) | 1,346.5 g |
Weight per piece (excluding packing) | 1,285 g |
Customs tariff number | 85369010 |
Country of origin | PL |
ETIM
ETIM 8.0 | EC000897 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
EB 3-31/PT - Insertion bridge 3215058
-
AGK 10-PTPOWER - Pick-off terminal block 3260145
-
AGK 10-PTPOWER BU - Pick-off terminal block 3260148
-
AGK 10-PTPOWER GN/YE - Pick-off terminal block 3260151
-
AGK 10-PTPOWER BK/YE - Pick-off terminal block 3260154
-
SZF 3-1,0X5,5 - Screwdriver 1206612
-
CEC PTPOWER 95/185 - Cover 1056087
-
PTPOWER-IL - Mounting material 1180891
-
SZS 0,8X4,0 VDE - Screwdriver 1212508
-
SZK PZ2 VDE - Screwdriver 1206463
-
SF-PH 2-100 S-VDE - Screwdriver 1212694
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
E/AL-NS 35 - End bracket 1201662
-
ZB 10:UNBEDRUCKT - Zack marker strip 1053001
-
ZB 10 CUS - Zack marker strip 0824941
-
ZB10,LGS:L1-N,PE - Marker for terminal blocks 1053412
-
ZB10,LGS:U-N - Marker for terminal blocks 1053438
-
UC-TM 10 - Marker for terminal blocks 0818069
-
UC-TM 10 CUS - Marker for terminal blocks 0824605
-
UCT-TM 10 - Marker for terminal blocks 0829142
-
UCT-TM 10 CUS - Marker for terminal blocks 0829623
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
PROJECT COMPLETE - Software 1050453
-
A 95 -40 - Ferrule 3241242
-
A 120 -40 - Ferrule 1090640
-
CRIMPFOX 50R - Crimping pliers 1212041
-
CRIMPFOX-M - Crimping pliers 1212072
-
CRIMPFOX-C120 - Crimping pliers 1212318
Your advantages
Quick and easy connection is now also possible for large conductors with the high-current terminal block
The compact design enables wiring in a confined space
The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors
In addition to using the existing test pick-off, pick-off terminal blocks can be connected, each of which can also accommodate two test cables
PHOENIX CONTACT Ltd
Halesfield 13, Telford, Shropshire, TF7 4PG