In PV system monitoring, PV string measurement plays a central role in increasing efficiency. Detect malfunctions and take countermeasures: the SOLARCHECK PV string monitoring system reliably provides you with information on the performance of your photovoltaic system. The system enables you to respond immediately to power losses in individual strings, which may be caused by damaged panels or defective contacts and cabling, for example.
SCK-C-MODBUS
-
Módulo de supervisión de strings fotovoltaico
2901674
Módulo de comunicación SCK para el registro de hasta 8 módulos de medición SCK, salida RS-485 Modbus/RTU. El producto se está adaptando a la Ley de Resiliencia Cibernética (CRA).
Detalles de producto
EAC
ID de homologación: RU*DE.*08.B.01536/19UL listado
ID de homologación: E140324cUL Listed
ID de homologación: E140324UL Recognized
ID de homologación: FILE E 325209cUL Listed
ID de homologación: E140324UL listado
ID de homologación: E140324Productos compatibles
Sus ventajas
Low costs and wiring effort, as an additional power supply unit is not required in the device connection box
Space-saving installation with the compact design
Easy integration into monitoring systems with Modbus/RTU communication
Monitoring of remote indication contacts by means of an additional digital input