Visualization - VISU+ 2 SP SNMP 2404837

Driver license for SNMP-compatible devices. Only in conjunction with a valid Visu+ runtime license including driver connection (Visu+ RT-D).


Product Details




Intended use for the software Visualization
License information
Type of license Driver license
Functionality
Number of I/O nodes 0
Basic functions Connection via SNMP to all SNMP-compatible devices.
System requirements
Screen resolution rec. 1024 pixel(s) x 768 pixel(s) (XGA)
Operating equipment Keyboard, mouse
Optical drive DVD-ROM
Supported browsers Internet Explorer 5.5 or higher
Processor Pentium/Celeron, 1.6 GHz
Hard disk memory min. 1 GByte (recommended: 2 GB)
Languages supported German, English, French, Italian
Operating system Windows® XP (SP3)
Windows® Vista Business
Windows® 7 Professional SP1 (32-Bit/64-Bit)
Windows® 7 Ultimate SP1 (32-Bit/64-Bit)
Windows® 8 Professional (32-Bit/64-Bit)
Windows® 8 Enterprise (32-Bit/64-Bit)
Windows® Server 2003
Windows® Server 2008
Windows® Server 2008 R2
Windows® 10 (32-Bit/64-Bit)
RAM min. 1 GByte (2 GB for Windows Vista and Windows 7)


Order Key 2404837
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DRD
GTIN 4055626458304
Weight per Piece (including packing) 39,8 GRM
Weight per Piece (excluding packing) 39,8 GRM
Customs tariff number 49119900
Country of origin DE