VAL-MS-EE-T2-385-UD-P
-
Type 2 surge protection replacement module
1014954
Reserved protection modules,Type 2 surge protection plug, matched with VAL-MS base element Operating voltage: 230 VAC.
Product details
| General | |
| Note | Usable in all low-voltage systems between L-N or L-PEN. Only usable in IT Systems between L-PE, if the exposed-conductive-parts (bodies) of the equipment of the low-voltage installation is connected to the earthing arrangement of the transformer substation. (interconnected earthing arrangement of the HV-transformer substation with the bodies of the LV-installation. RE = RA accordance to IEC 60364-4-442 / VDE 0100-442 Fig. 44D / Example a) |
| IEC test classification | II |
| T2 | |
| EN type | T2 |
| IEC power supply system | TN |
| TT | |
| IT | |
| Type | Male |
| Number of positions | 1 |
| Surge protection fault message | optical |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Connection method | VALVETRAB plug-in system |
| Dimensional drawing |
|
| Width | 17.5 mm |
| Height | 52.4 mm |
| Depth | 55.3 mm |
| Horizontal pitch | 1 Div. |
| Color | traffic grey B (RAL 7043) |
| Flammability rating according to UL 94 | V-0 |
| CTI value of material | 600 |
| Insulating material | PA 6.6 |
| Material group | I |
| Housing material | PA 6.6 |
| Mode of protection | L-N |
| L-PE | |
| L-PEN | |
| Direction of action | 1L-N/PE |
| Nominal voltage UN | 240/415 V AC (TN) |
| 240/415 V AC (TT) | |
| 230 V AC (IT) | |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Maximum continuous operating voltage UC | 385 V AC |
| Protective conductor current IPE | ≤ 0.45 mA |
| Standby power consumption PC | ≤ 175 mVA |
| Nominal discharge current In (8/20) µs | 20 kA |
| Maximum discharge current Imax (8/20) µs | 40 kA |
| Short-circuit current rating ISCCR | 25 kA |
| Voltage protection level Up | ≤ 1.8 kV |
| Residual voltage Ures | ≤ 1.8 kV (at In) |
| ≤ 1.6 kV (at 10 kA) | |
| ≤ 1.4 kV (at 5 kA) | |
| ≤ 1.3 kV (at 3 kA) | |
| TOV behavior at UT | 415 V AC (5 s / withstand mode) |
| 440 V AC (120 min / withstand mode) | |
| Response time tA | ≤ 25 ns |
| Max. backup fuse with branch wiring | 125 A (gG) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 2000 m (amsl) |
| Permissible humidity (operation) | 5 % ... 95 % |
| Shock (operation) | 25g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
| Vibration (operation) | 5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
| Standards/specifications | IEC 61643-11 |
| Note | 2011 |
| Standards/specifications | EN 61643-11 |
| Note | 2012 |
| Mounting type | on base element |
| Item number | 1014954 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL1 |
| Product key | CLP211 |
| GTIN | 4055626495736 |
| Weight per piece (including packing) | 45 g |
| Weight per piece (excluding packing) | 30,5 g |
| Customs tariff number | 85363030 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27171292 |
| ECLASS-15.0 | 27171292 |
ETIM
| ETIM 9.0 | EC002496 |
UNSPSC
| UNSPSC 21.0 | 39121620 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT (Pty) Ltd.
36 Lyn Road P.O. Box 916 ZA-Ferndale 2160