SYS-SET/3/T1/690
-
Type 1 surge protection device
2880325
Surge voltage protection combination type 1 for 690 V AC in a TN-C system
Product details
IEC test classification | I |
T1 | |
EN type | T1 |
Type | DIN rail module, one-piece |
Number of positions | 3 |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Nominal voltage UN | 400 V AC (690 V AC) |
Connection method | Screw terminal block |
Screw thread | M6 |
Tightening torque, min | 8 Nm |
Stripping length | 19 mm |
Conductor cross-section flexible min. | 16 mm² |
Conductor cross-section flexible max. | 35 mm² |
Conductor cross-section, rigid min. | 10 mm² |
Conductor cross-section, rigid max. | 50 mm² |
Dimensional drawing |
|
Width | 142 mm |
Height | 155 mm |
Depth | 80.5 mm |
Horizontal pitch | 8 Div. |
Flammability rating according to UL 94 | V0 |
Housing material | PA |
Mechanical data | |
Open side panel | No |
Direction of action | 3L-PEN |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC | 440 V AC |
Maximum continuous operating voltage UC (L-PEN) | 440 V AC |
Protective conductor current IPE | ≤ 0.1 mA |
Nominal discharge current In (8/20) µs | 50 kA |
Nominal discharge current In (8/20) µs (L-PEN) | 50 kA |
150 kA (all channels) | |
Follow current quenching capacity Ifi (L-PEN) | 50 kA (400 V AC) |
Voltage protection level Up (L-PEN) | ≤ 2.5 kV |
Response time tA (L-PEN) | ≤ 100 ns |
Total surge current (8/20) µs | 150 kA |
Max. backup fuse with branch wiring | 250 A (gL/gG) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Air clearances and creepage distances | |
Standards/regulations | IEC 60664-1 / DIN VDE 0110-1 |
Standards | |
Standards/regulations | IEC 61643-1 |
EN 61643-11 | |
Standards/specifications | IEC 61643-1 |
Note | 1998 |
Standards/specifications | DIN EN 61643-11 |
Note | 2002 |
Mounting type | DIN rail: 35 mm |
Item number | 2880325 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 070 |
Product key | CL1222 |
GTIN | 4046356048798 |
Weight per piece (including packing) | 1 699,8 g |
Weight per piece (excluding packing) | 1 677,6 g |
Customs tariff number | 85363030 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT (Pty) Ltd.
36 Lyn Road P.O. Box 916 ZA-Ferndale 2160