Test socket - PSB 6/5/6
0205290

Female test connector, color: silver


Product Details




Number of positions 1

Color silver
Contact material Silver-plated brass

Dimensional drawing
Width 6 mm
Length 6 mm
Pin diameter 4.1 mm

Ambient conditions
Ambient temperature (operation) -40 °C ... 80 °C


Order Key 0205290
Packing unit 10 pc
Minimum order quantity 1 pc
Sales Key 019
Catalog Page Page 590 (C-1-2019)
GTIN 4017918098964
Weight per Piece (including packing) 2,7 GRM
Weight per Piece (excluding packing) 2,5 GRM
Customs tariff number 85366990
Country of origin PL



China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”


Your advantages

Test sockets PSB ... are used for a reliable test connection
With PSB 6/5/6, the test plug with a 4 mm diameter is used
All test sockets are screwed into the bridge shaft