The content you are viewing is tailored for South Africa. View Content for United States | Choose Another Country

PTVME 6/S-P GN - Test disconnect terminal block
1350422

Test disconnect terminal block, nom. voltage: 1000 V, nominal current: 30 A, connection method: Push-in connection, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 6 mm2 , color: green

Product details









Compatible products



Your advantages

Increased safety with 1,000 V nominal voltage
The compact design allows an overall width the same as screw terminal blocks
Quick and easy actuation with the screw-free disconnect slide
Clearly visible and readily apparent switching state
Use of CLIPLINE complete standard accessories