Terminal marking - ZBSM-K 5/WH:UNPRINTED 0811493

Zack marker sheet, Sheet, white, unlabeled, can be labeled with: CMS-P1-PLOTTER, mounting type: snap into tall marker groove, for terminal block width: 5.2 mm, lettering field size: 5.15 mm x 6.9 mm


Product Details




Type flat
Marking
Number of individual labels per row 10

Mounting type snap into tall marker groove

Color white

Width 5.15 mm
Length 6.9 mm
Pitch 5.2 mm


Order Key 0811493
Packing unit 10 pc
Minimum order quantity 1 pc
Sales Key BG2
GTIN 4017918917081
Weight per Piece (including packing) 25,3 GRM
Weight per Piece (excluding packing) 20,2 GRM
Customs tariff number 49119900
Country of origin DE