Terminal marking - UC-TM 4 VT 0819084

Marker for terminal blocks, Sheet, violet, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: snap into tall marker groove, for terminal block width: 4.2 mm, lettering field size: 3.6 x 10.5 mm, Number of individual labels: 120


Product Details




Type high
Marking
Number of individual labels 120
Number of individual labels per row 15
Marking technology
Printability UV LED technology

Mounting type snap into tall marker groove

Color violet
RoHS compliant Yes
Material PA
Flammability rating according to UL 94 V2
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 2
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 2
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 2
Components free from silicone and halogen

Width 4 mm
Pitch 4.2 mm

Wipe resistance DIN EN 61010-1 (VDE 0411-1)

Test for substances that would hinder coating with paint or varnish
Specification VW PV 3.10.7:2005-02
Result Test passed
Weathering-resistance
Specification Following ISO 4892-2:2013-03
Result Test passed
Test duration 96 h
Wipe resistance of inscriptions
Specification DIN EN 61010-1 (VDE 0411-1):2011-07
Result Test passed
Salt spray test
Specification DIN EN 60068-2-11:2000-02
Result Test passed
Test duration 96 h
Ambient conditions
Ambient temperature (operation) -40 °C ... 120 °C
Recommended storage conditions 23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended.


Order Key 0819084
Packing unit 10 pc
Minimum order quantity 1 pc
Sales Key 031
Catalog Page Page 118 (C-3-2017)
GTIN 4046356328777
Weight per Piece (including packing) 12,7 GRM
Weight per Piece (excluding packing) 8,9 GRM
Customs tariff number 39269097
Country of origin PL



Compatible Products

Your advantages

The UC-TM ... UniCard labeling range includes markers for products with tall marker grooves
The multi-section marking strips are easy to fit and can be easily separated if required
Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
The markers, which are supplied in uniform sheets, can be labeled quickly and easily using the BLUEMARK LED
The markers support multi-line labeling
The sheets provide space for including function texts
The format automatically ensures printing with a high degree of positioning accuracy