Cable - FLK 20/2FLK14/EZ-DR/300/KONFEK
2300818

Round cable set; connection 1: IDC/FLK socket strip (1x 20-position); connection 2: IDC/FLK socket strip (2x 14-position); cable length: 3 m


Product Details




Product type System cable
Insulation characteristics
Overvoltage category II
Pollution degree 2
Insulation Functional insulation

Degree of protection IP00
≥ IP54 (Installation location)
Ambient temperature (operation) -40 °C ... 70 °C (fixed installation)
-10 °C ... 70 °C (flexible installation)
Ambient temperature (storage/transport) -40 °C ... 80 °C
Altitude ≤ 2000 m

Max. permissible operating voltage 25 V AC
60 V DC
Nominal operating mode 100% operating factor
Max. current carrying capacity per path 1 A (50 °C)
0.6 A (70°C)
Rated insulation voltage 63 V
Rated surge voltage 0.6 kV
Supported controller Emerson DeltaV
Suitable I/O card VE4001S2T2B5
VE4002S1T2B6
Supported controller SIEMENS ET 200SP
Suitable base unit 6ES7193-6BP00-0BA0
6ES7193-6BP00-2BA0
6ES7193-6BP00-0BA1
6ES7193-6BP00-0DA0
6ES7193-6BP00-2DA0
6ES7193-6BP00-0DA1
Suitable I/O module 6ES7131-6BH01-0BA0 (Base Units A0/A1)
6ES7131-6BH01-2BA0 (Base Units A0/A1)
6ES7132-6BH01-0BA0 (Base Units A0/A1)
6ES7132-6BH01-2BA0 (Base Units A0/A1)

Cable length 3 m
UL AWM Style 2464/1061
Number of positions 20
Shielded no
Cable type Round cable set
Conductor structure signal line 7x 0.16 mm
AWG signal line 26
Conductor cross section 20x 0.14 mm²
Wire diameter incl. insulation 1 mm ±0.03 mm
External cable diameter 7.6 mm ±0.4 mm
Outer sheath, material Semi-rigid PVC
External sheath, color gray
Conductor material Tin-plated Cu litz wires
Cable resistance ≤ 145 Ω/km (20 °C)
Insulation resistance ≥ 20 MΩ*km (20 °C)
Smallest bending radius, fixed installation 64 mm
Smallest bending radius, movable installation 120 mm
Max. bending cycles 5000 (at a radius of ≥ 15x outside diameter)
Halogen-free no
Flame resistance IEC 60332-1-2 (raw cable)
VDE 0842, Part 332-1-2 (raw cable)
IEC 60332-3-22 (raw cable)
UL VW-1
CSA FT-1
Resistance to oil can withstand occasional splashes (raw cable)
Type Splitting cable for two modules
Cable structure
Cable, preassembly Insulation displacement, IEC 60352-4/DIN EN 60352-4
color code
IDC/FLK20 (1) IDC/FLK14-1 (1) = black
IDC/FLK20 (2) IDC/FLK14-1 (2) = brown
IDC/FLK20 (3) IDC/FLK14-1 (3) = red
IDC/FLK20 (4) IDC/FLK14-1 (4) = orange
IDC/FLK20 (5) IDC/FLK14-1 (5) = yellow
IDC/FLK20 (6) IDC/FLK14-1 (6) = green
IDC/FLK20 (7) IDC/FLK14-1 (7) = blue
IDC/FLK20 (8) IDC/FLK14-1 (8) = violet
IDC/FLK20 (9) IDC/FLK14-2 (1) = gray
IDC/FLK20 (10) IDC/FLK14-2 (2) = white
IDC/FLK20 (11) IDC/FLK14-2 (3) = white-black
IDC/FLK20 (12) IDC/FLK14-2 (4) = white-brown
IDC/FLK20 (13) IDC/FLK14-2 (5) = white-red
IDC/FLK20 (14) IDC/FLK14-2 (6) = white-orange
IDC/FLK20 (15) IDC/FLK14-2 (7) = white-yellow
IDC/FLK20 (16) IDC/FLK14-2 (8) = white-green
IDC/FLK20 (17) IDC/FLK14-2 (9) = white-blue
IDC/FLK20 (18) IDC/FLK14-2 (10) = white-violet
IDC/FLK20 (19) IDC/FLK14-1 (9) = white-gray
IDC/FLK20 (20) IDC/FLK14-1 (10) = brown-black

Field level
Connection in acc. with standard IEC 60603-13
Connection method IDC/FLK socket strip
Number of connections 2
Number of positions 14
Insertion/withdrawal cycles > 50
Pitch 2.54 mm
Controller level
Connection in acc. with standard IEC 60603-13
Connection method IDC/FLK socket strip
Number of connections 1
Number of positions 20
Insertion/withdrawal cycles > 50
Pitch 2.54 mm

Air clearances and creepage distances
Standards/regulations DIN EN 50178

Item number 2300818
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key 086
Product Key CK2131
Catalog Page Page 476 (C-5-2019)
GTIN 4017918898304
Weight per Piece (including packing) 267,4 g
Weight per Piece (excluding packing) 248,5 g
Customs tariff number 85444290
Country of origin DE


ECLASS

ECLASS-9.0 27242220
ECLASS-10.0.1 27242220
ECLASS-11.0 27242220

ETIM

ETIM 8.0 EC000237

UNSPSC

UNSPSC 21.0 26121600

EAC

Approval ID: RU*-DE.HB*35.B00385

UL Listed

Approval ID: FILE E 238705
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
125 V 1 A

cUL Listed

Approval ID: FILE E 238705
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
125 V 1 A

cULus Listed


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products

Your advantages

The DeltaV system can be used to install the process wiring via "mass termination blocks" (MTBs) using flat-ribbon cable plugs
The 16 digital signals are split into 2x 8 signals on the field side
IDC/FLK connector: 20-pos. to two 14-pos. (in accordance with IEC  60603-13)
Suitable for connecting 16-channel digital cards, e.g., SIMATIC® ET 200SP
For digital modules with 40-pos. MTB for connection to PLC-INTERFACE