Cable - CABLE-FLK14/OE/0,14/ 400
2305774

Round cable set; connection 1: Single wires (14-position) (The wires are marked and fitted with ferrules); connection 2: IDC/FLK socket strip (1x 14-position); cable length: 4 m


Product Details




Product type System cable
Insulation characteristics
Overvoltage category II
Pollution degree 2
Insulation Functional insulation

Degree of protection IP00
≥ IP54 (Installation location)
Ambient temperature (operation) -40 °C ... 70 °C (fixed installation)
-10 °C ... 70 °C (flexible installation)
Ambient temperature (storage/transport) -40 °C ... 80 °C
Altitude ≤ 2000 m

Max. permissible operating voltage 25 V AC
60 V DC
Nominal operating mode 100% operating factor
Max. current carrying capacity per path 1 A (50 °C)
0.6 A (70°C)
Rated insulation voltage 63 V
Rated surge voltage 0.6 kV

Cable length 4 m
UL AWM Style 2464/1061
Number of positions 14
Shielded no
Cable type Round cable set
Conductor structure signal line 7x 0.16 mm
AWG signal line 26
Conductor cross section 14x 0.14 mm²
Wire diameter incl. insulation 1 mm ±0.03 mm
External cable diameter 6.4 mm ±0.4 mm
Outer sheath, material Semi-rigid PVC
External sheath, color gray
Conductor material Tin-plated Cu litz wires
Cable resistance ≤ 145 Ω/km (20 °C)
Insulation resistance ≥ 20 MΩ*km (20 °C)
Smallest bending radius, fixed installation 55 mm
Smallest bending radius, movable installation 104 mm
Max. bending cycles 5000 (at a radius of ≥ 15x outside diameter)
Halogen-free no
Flame resistance IEC 60332-1-2 (raw cable)
VDE 0842, Part 332-1-2 (raw cable)
IEC 60332-3-22 (raw cable)
UL VW-1
CSA FT-1
Resistance to oil can withstand occasional splashes (raw cable)
Type Cable for one module
Cable structure
Cable, preassembly Insulation displacement, IEC 60352-4/DIN EN 60352-4
color code
IDC/FLK14 (1) () = black
IDC/FLK14 (2) () = brown
IDC/FLK14 (3) () = red
IDC/FLK14 (4) () = orange
IDC/FLK14 (5) () = yellow
IDC/FLK14 (6) () = green
IDC/FLK14 (7) () = blue
IDC/FLK14 (8) () = violet
IDC/FLK14 (9) () = gray
IDC/FLK14 (10) () = white
IDC/FLK14 (11) () = white-black
IDC/FLK14 (12) () = white-brown
IDC/FLK14 (13) () = white-red
IDC/FLK14 (14) () = white-orange

Field level
Connection in acc. with standard IEC 60603-13
Connection method IDC/FLK socket strip
Number of connections 1
Number of positions 14
Insertion/withdrawal cycles > 50
Pitch 2.54 mm
Controller level
Connection method Single wires
Number of positions 14
Note The wires are marked and fitted with ferrules

Air clearances and creepage distances
Standards/regulations DIN EN 50178

Item number 2305774
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key 086
Product Key CK2134
Catalog Page Page 562 (C-5-2019)
GTIN 4046356039116
Weight per Piece (including packing) 246 g
Weight per Piece (excluding packing) 236,8 g
Customs tariff number 85444290
Country of origin DE


ECLASS

ECLASS-9.0 27242220
ECLASS-10.0.1 27242220
ECLASS-11.0 27242220

ETIM

ETIM 8.0 EC000237

UNSPSC

UNSPSC 21.0

EAC

Approval ID: RU*-DE.HB*35.B00385

UL Listed

Approval ID: FILE E 238705
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
125 V 1 A

cUL Listed

Approval ID: FILE E 238705
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
125 V 1 A

cULus Listed


China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Compatible Products

Your advantages

14 pos.
Connector according to IEC 60603-13
1:1 connection
Open end at one end