Cable - CABLE-D37SUB/S/S/300/KONFEK/S
2305680

Assembled shielded round cable; connection 1: D-SUB pin strip (1x 37-position); connection 2: D-SUB pin strip (1x 37-position); cable length: 3 m


Product Details




Product type System cable
Insulation characteristics
Overvoltage category II
Pollution degree 2
Insulation Functional insulation

Degree of protection IP20
≥ IP54 (Installation location)
Ambient temperature (operation) -40 °C ... 70 °C (fixed installation)
-10 °C ... 70 °C (flexible installation)
Ambient temperature (storage/transport) -40 °C ... 80 °C
Altitude ≤ 2000 m

Max. permissible operating voltage 25 V AC
60 V DC
Nominal operating mode 100% operating factor
Max. current carrying capacity per path 2 A (see to derating)
Rated insulation voltage 125 V
Rated surge voltage 1.2 kV

Cable length 3 m
Number of positions 37
Shielded yes
Cable type Assembled shielded round cable
Conductor structure signal line 14x 0.15 mm
AWG signal line 24
Conductor cross section 37x 0.25 mm²
Wire diameter incl. insulation 1.2 mm ±0.05 mm
External cable diameter 10.8 mm ±0.5 mm
Outer sheath, material Semi-rigid PVC
External sheath, color gray
Conductor material Bare Cu litz wires
Cable resistance ≤ 80 Ω/km (at 20 °C)
Insulation resistance ≥ 20 MΩ*km (at 20 °C)
Smallest bending radius, fixed installation 90 mm
Smallest bending radius, movable installation 170 mm
Max. bending cycles 5000 (at a radius of ≥ 15x outside diameter)
Halogen-free no
Flame resistance IEC 60332-1-2 (raw cable)
VDE 0842, Part 332-1-2 (raw cable)
IEC 60332-3-22 (raw cable)
UL VW-1
CSA FT-1
Resistance to oil can withstand occasional splashes (raw cable)
color code
D-SUB37 (1) D-SUB37 (1) = white
D-SUB37 (2) D-SUB37 (2) = brown
D-SUB37 (3) D-SUB37 (3) = green
D-SUB37 (4) D-SUB37 (4) = yellow
D-SUB37 (5) D-SUB37 (5) = gray
D-SUB37 (6) D-SUB37 (6) = pink
D-SUB37 (7) D-SUB37 (7) = blue
D-SUB37 (8) D-SUB37 (8) = red
D-SUB37 (9) D-SUB37 (9) = black
D-SUB37 (10) D-SUB37 (10) = violet
D-SUB37 (11) D-SUB37 (11) = gray-pink
D-SUB37 (12) D-SUB37 (12) = red-blue
D-SUB37 (13) D-SUB37 (13) = white-green
D-SUB37 (14) D-SUB37 (14) = brown-green
D-SUB37 (15) D-SUB37 (15) = white-yellow
D-SUB37 (16) D-SUB37 (16) = yellow-brown
D-SUB37 (17) D-SUB37 (17) = white-gray
D-SUB37 (18) D-SUB37 (18) = gray-brown
D-SUB37 (19) D-SUB37 (19) = white-pink
D-SUB37 (20) D-SUB37 (20) = pink-brown
D-SUB37 (21) D-SUB37 (21) = white-blue
D-SUB37 (22) D-SUB37 (22) = brown-blue
D-SUB37 (23) D-SUB37 (23) = white-red
D-SUB37 (24) D-SUB37 (24) = brown-red
D-SUB37 (25) D-SUB37 (25) = white-black
D-SUB37 (26) D-SUB37 (26) = brown-black
D-SUB37 (27) D-SUB37 (27) = gray-green
D-SUB37 (28) D-SUB37 (28) = yellow-gray
D-SUB37 (29) D-SUB37 (29) = pink-green
D-SUB37 (30) D-SUB37 (30) = yellow-pink
D-SUB37 (31) D-SUB37 (31) = green-blue
D-SUB37 (32) D-SUB37 (32) = yellow-blue
D-SUB37 (33) D-SUB37 (33) = green-red
D-SUB37 (34) D-SUB37 (34) = yellow-red
D-SUB37 (35) D-SUB37 (35) = green-black
D-SUB37 (36) D-SUB37 (36) = yellow-black
D-SUB37 (37) D-SUB37 (37) = gray-blue

Field level
Connection method D-SUB pin strip
Number of connections 1
Number of positions 37
Torque 0.2 Nm
Insertion/withdrawal cycles > 200
Controller level
Connection method D-SUB pin strip
Number of connections 1
Number of positions 37
Torque 0.2 Nm
Insertion/withdrawal cycles > 200

Air clearances and creepage distances
Standards/regulations DIN EN 50178

Item number 2305680
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key 086
Product Key CK2135
Catalog Page Page 571 (C-5-2019)
GTIN 4046356012027
Weight per Piece (including packing) 694,3 g
Weight per Piece (excluding packing) 674,6 g
Customs tariff number 85444290
Country of origin DE


ECLASS

ECLASS-9.0 27242220
ECLASS-10.0.1 27242220
ECLASS-11.0 27242220

ETIM

ETIM 8.0 EC000237

UNSPSC

UNSPSC 21.0 26121600

CSA

Approval ID: 70002966
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
125 V 1 A

cUL Recognized

Approval ID: FILE E 238705
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
125 V 2 A

UL Recognized

Approval ID: FILE E 238705
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
125 V 2 A

EAC

Approval ID: RU*-DE.HB*35.B00385

cULus Recognized


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Compatible Products