Cable - CABLE-D25SUB/B/2X14/500/TU812
2304678

Round cable set; controller: ABB S800 I/O; connection 1: D-SUB socket strip (1x 25-position); connection 2: IDC/FLK socket strip (2x 14-position); cable length: 5 m


Product Details




Product type System cable
Insulation characteristics
Overvoltage category II
Pollution degree 2
Insulation Functional insulation

Degree of protection IP00
≥ IP54 (Installation location)
Ambient temperature (operation) -40 °C ... 70 °C (fixed installation)
-10 °C ... 70 °C (flexible installation)
Ambient temperature (storage/transport) -40 °C ... 80 °C
Altitude ≤ 2000 m

Max. permissible operating voltage 25 V AC
60 V DC
Nominal operating mode 100% operating factor
Max. current carrying capacity per path 1 A (50 °C)
0.6 A (70°C)
Rated insulation voltage 63 V
Rated surge voltage 0.6 kV
Supported controller ABB S800 I/O
Suitable I/O card DI810
DI811
DI814
DI818
DI830
DI831
DI840
DI885
DO810
DO814
DO818
DO840

Cable length 5 m
UL AWM Style 2464/1061
Number of positions 14
Shielded no
Cable type Round cable set
Conductor structure signal line 7x 0.16 mm
AWG signal line 26
Conductor cross section 14x 0.14 mm²
Wire diameter incl. insulation 1 mm ±0.03 mm
External cable diameter 6.4 mm ±0.4 mm
Outer sheath, material Semi-rigid PVC
External sheath, color gray
Conductor material Tin-plated Cu litz wires
Cable resistance ≤ 145 Ω/km (20 °C)
Insulation resistance ≥ 20 MΩ*km (20 °C)
Smallest bending radius, fixed installation 55 mm
Smallest bending radius, movable installation 104 mm
Max. bending cycles 5000 (at a radius of ≥ 15x outside diameter)
Halogen-free no
Flame resistance IEC 60332-1-2 (raw cable)
VDE 0842, Part 332-1-2 (raw cable)
IEC 60332-3-22 (raw cable)
UL VW-1
CSA FT-1
Resistance to oil can withstand occasional splashes (raw cable)
Type Splitting cable for two modules
Cable structure
Cable, preassembly Insulation displacement, IEC 60352-4/DIN EN 60352-4
color code
D-SUB25 (1) IDC/FLK14-1 (9) = gray
D-SUB25 (2) IDC/FLK14-1 (10) = white
D-SUB25 (3) IDC/FLK14-1 (1) = black
D-SUB25 (4) IDC/FLK14-1 (3) = red
D-SUB25 (5) IDC/FLK14-1 (5) = yellow
D-SUB25 (6) IDC/FLK14-1 (7) = blue
D-SUB25 (7) IDC/FLK14-2 (1) = black
D-SUB25 (8) IDC/FLK14-2 (3) = red
D-SUB25 (9) IDC/FLK14-2 (5) = yellow
D-SUB25 (10) IDC/FLK14-2 (7) = blue
D-SUB25 (11) IDC/FLK14-2 (9) = gray
D-SUB25 (12) IDC/FLK14-2 (10) = white
D-SUB25 (13) () =
D-SUB25 (14) IDC/FLK14-1 (11) = white-black
D-SUB25 (15) IDC/FLK14-1 (12) = white-brown
D-SUB25 (16) IDC/FLK14-1 (2) = brown
D-SUB25 (17) IDC/FLK14-1 (4) = orange
D-SUB25 (18) IDC/FLK14-1 (6) = green
D-SUB25 (19) IDC/FLK14-1 (8) = violet
D-SUB25 (20) IDC/FLK14-2 (2) = brown
D-SUB25 (21) IDC/FLK14-2 (4) = orange
D-SUB25 (22) IDC/FLK14-2 (6) = green
D-SUB25 (23) IDC/FLK14-2 (8) = violet
D-SUB25 (24) IDC/FLK14-2 (11) = white-black
D-SUB25 (25) IDC/FLK14-2 (12) = white-brown

Field level
Connection in acc. with standard IEC 60603-13
Connection method IDC/FLK socket strip
Number of connections 2
Number of positions 14
Insertion/withdrawal cycles > 50
Pitch 2.54 mm
Controller level
Connection in acc. with standard IEC 60807-2
DIN 41652
Connection method D-SUB socket strip
Screw thread M2,5
Number of connections 1
Number of positions 25
Torque 0.2 Nm
Insertion/withdrawal cycles > 200

Air clearances and creepage distances
Standards/regulations DIN EN 50178

Item number 2304678
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key 086
Product Key CK2151
Catalog Page Page 469 (C-5-2019)
GTIN 4017918951351
Weight per Piece (including packing) 622 g
Weight per Piece (excluding packing) 602,8 g
Customs tariff number 85444290
Country of origin DE


ECLASS

ECLASS-9.0 27242220
ECLASS-10.0.1 27242220
ECLASS-11.0 27242220

ETIM

ETIM 8.0 EC000237

UNSPSC

UNSPSC 21.0

EAC

Approval ID: RU*-DE.HB*35.B00385

UL Listed

Approval ID: FILE E 238705
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
125 V 1 A

cUL Listed

Approval ID: FILE E 238705
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
125 V 1 A

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Compatible Products