Cable - CABLE D-SUB-S/.../.../...
2302340

Shielded round cable, assembled with one D-SUB male and one female connector, variable cable length


Product Details




Product type System cable

Ambient temperature (operation) -20 °C ... 50 °C
Ambient temperature (storage/transport) -20 °C ... 70 °C

Max. permissible operating voltage 25 V AC
60 V DC
Max. current carrying capacity per path 2 A
Supported controller ABB S800 I/O
Suitable I/O card DI810
DI811
DI814
DI818
DI830
DI831
DI840
DI885
DO810
DO814
DO818
DO840
DP820
DP840
AI810
AI820
AI830
AI835
AI845
AO810
AO820

Cable length variable
Type Cable for one module

Field level
Connection method D-SUB socket strip
Number of connections 1
Number of positions 9
15
25
37
50
Field level
Connection method D-SUB pin strip
Number of connections 1
Number of positions 9
15
25
37
50

Item number 2302340
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key 086
Product Key CK2135
Catalog Page Page 575 (C-5-2019)
Customs tariff number 85444290
Country of origin DE


ECLASS

ECLASS-9.0 27242220
ECLASS-10.0.1 27242220
ECLASS-11.0 27242220

ETIM

ETIM 8.0 EC000237

UNSPSC

UNSPSC 21.0 26121600

CSA

Approval ID: 70002966
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
125 V 1 A

cUL Recognized

Approval ID: FILE E 238705
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
125 V 2 A

UL Recognized

Approval ID: FILE E 238705
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
125 V 2 A

EAC

Approval ID: RU*-DE.HB*35.B00385

cULus Recognized


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Compatible Products