The Solarline string combiner boxes (SCBs) are used in both small rooftop systems and large ground-mounted systems. The main tasks of the SCBs are the surge protection of the PV system, collecting strings (if necessary), and looping through the protective equipotential bonding conductor for the local equipotential bonding.
Further functions are optional and depend on the equipment.
Examples of optional functions include protecting the strings with string fuses and disconnecting the strings via DC switch disconnectors or DC fire department switches.
You can determine the full scope of functions of the SCB from its item designation (see type key in the SCB packing slip, which can be downloaded in the “Downloads” area).
SOL-SC-20ST-1-15F-00003131
-
String combiner box (SCB)
1154890
String combiner box for photovoltaic systems up to 1500 V DC for the connection of up to 20 strings. With two-sided fuse protection via fuse holder, DC isolators, and surge protection (T1/T2). Cable entry via multi-cable gland. Including 15 A fuse-links.
Product details
Compatible products
Your advantages
Standard-compliant switchgear and controlgear assembly, thanks to use of DIN EN 61439
Application-oriented analysis and consultation
Use of the best connection technologies and suitable components
Durable and error-free operation, thanks to comprehensively tested solutions
Optimum positioning of surge protection
Large portfolio of string combiner boxes in stock