Socket - EO-J/PT/LED/GN
0804108

Socket, Pin connector pattern type J, Push-in spring connection, with LED display, for Switzerland and other countries, green, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 16 A, -20 °C, 60 °C, SEV 1011


Product Details




Product type Socket
Country ID Switzerland

Nominal voltage UN 250 V AC (50 Hz)
Nominal current IN 16 A

Status display Yes

Width 45 mm
Height 75 mm
Depth 57.5 mm

Color green
Flammability rating according to UL 94 V0
Insulating material PA
Contact material CuZn37
Static insulating material application in cold -60 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 130 °C
Relative insulation material temperature index (Elec., UL 746 B) 130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26 HL 1 - HL 3
Calorimetric heat release NFPA 130 (ASTM E 1354) 28 MJ/kg
Surface flammability NFPA 130 (ASTM E 162) passed
Specific optical density of smoke NFPA 130 (ASTM E 662) passed
Smoke gas toxicity NFPA 130 (SMP 800C) passed

Type of plug Pin connector pattern type J

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -20 °C ... 60 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Permissible humidity (storage/transport) 30 % ... 70 %

Standards
Standards/regulations SEV 1011

Mounting type for mounting on a DIN rail in the service interface or direct mounting

Item number 0804108
Packing unit 5 pc
Minimum order quantity 5 pc
Sales Key BG4
Product Key BE762A
Catalog Page Page 567 (C-3-2019)
GTIN 4055626226439
Weight per Piece (including packing) 61,34 g
Weight per Piece (excluding packing) 61,34 g
Customs tariff number 85366990
Country of origin PL


ECLASS

ECLASS-9.0 27142305
ECLASS-10.0.1 27142305
ECLASS-11.0 27142305

ETIM

ETIM 8.0 EC001663

UNSPSC

UNSPSC 21.0

EAC

Approval ID: RU C-DE.BL08.B.00511

VDE report with production monitoring

Approval ID: 40047709
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
250 V 16 A

EAC

Approval ID: RU D-DE.HB49.B.00025

REACh SVHC Lead 7439-92-1
Hexahydromethylphthalic anhydride
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”