Socket - EO-I/UT/LED/DUO/GN 0804092

Double socket, Pin connector pattern type I, Screw connection, for China/Australia and other countries, LED display, green, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 10 A, -60 °C, 105 °C, GB 2099.1 and GB 1002


Product Details




Country ID China

Mounting type for mounting on a DIN rail in the service interface or direct mounting

Color green
Flammability rating according to UL 94 V0
Insulating material PA
Contact material CuZn37

Width 90 mm
Height 75 mm
Depth 57.5 mm

Type of plug Pin connector pattern type I

Status display Yes

Nominal voltage UN 250 V AC (50 Hz)
Nominal current IN 10 A

Standards
Standards/regulations GB 2099.1 and GB 1002

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature 130°C)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Permissible humidity (storage/transport) 30 % ... 70 %


Order Key 0804092
Packing unit 2 pc
Minimum order quantity 2 pc
Sales Key BG4
Catalog Page Page 567 (C-3-2019)
GTIN 4055626226279
Weight per Piece (including packing) 144,2 GRM
Weight per Piece (excluding packing) 120,0 GRM
Customs tariff number 85366990
Country of origin PL



CCC

EAC-RoHS

EAC


REACh SVHC Hexahydromethylphthalic anhydride 25550-51-0
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”