Socket - EO-CF/PT
0804038

Socket, Pin connector pattern type CF, Push-in spring connection, gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 16 A, -20 °C, 60 °C, VDE 0620-1


Product Details




Product type Socket
Country ID Germany

Nominal voltage UN 250 V AC (50 Hz)
Nominal current IN 16 A

Status display No

Dimensional drawing
Width 45 mm
Height 75 mm
Depth 60 mm

Color gray
Flammability rating according to UL 94 V0
Insulating material PA
Contact material CuZn37
Static insulating material application in cold -60 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 130 °C
Relative insulation material temperature index (Elec., UL 746 B) 130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26 HL 1 - HL 3
Calorimetric heat release NFPA 130 (ASTM E 1354) 28 MJ/kg
Surface flammability NFPA 130 (ASTM E 162) passed
Specific optical density of smoke NFPA 130 (ASTM E 662) passed
Smoke gas toxicity NFPA 130 (SMP 800C) passed

Type of plug Pin connector pattern type CF

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -20 °C ... 60 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Permissible humidity (storage/transport) 30 % ... 70 %

Standards
Standards/regulations VDE 0620-1

Mounting type for mounting on a DIN rail in the service interface or direct mounting

Item number 0804038
Packing unit 5 pc
Minimum order quantity 5 pc
Sales Key BG4
Product Key BE7621
Catalog Page Page 562 (C-3-2019)
GTIN 4055626225784
Weight per Piece (including packing) 72,158 g
Weight per Piece (excluding packing) 61,922 g
Customs tariff number 85366990
Country of origin PL


ECLASS

ECLASS-9.0 27142305
ECLASS-10.0.1 27142305
ECLASS-11.0 27142305

ETIM

ETIM 8.0 EC001663

UNSPSC

UNSPSC 21.0 39121400

EAC

Approval ID: RU C-DE.BL08.B.00511

VDE report with production monitoring

Approval ID: 40047713
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
250 V 16 A

EAC

Approval ID: RU D-DE.HB49.B.00025

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values