REL-OR-BL/L- 24AC/3X21
-
Single relay
1109567
Plug-in octal relay in basic design with power contacts, 3 changeover contacts, test button, status LED, mechanical switch position indicator, input voltage: 24 V AC
Product details
| Notes on operation | Do not connect adjacent channels to SELV/ PELV and voltages dangerous to the touch. |
| Notes on operation | The outputs are not suitable for switching different outer conductors. |
| Notes on operation | Do not use to separate SELV / PELV circuits from other circuits, because safe isolation is not guaranteed. |
| Operating mode | 100% operating factor |
| Mechanical service life | 2x 107 cycles |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Basic insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Data management status | |
| Date of last data management | 01.10.2025 |
| Service life electrical | see diagram |
| Test voltage (Winding/contact) | 2.5 kVrms (50 Hz, 1 min., winding/contact) |
| Test voltage (Changeover contact/changeover contact) | 2.5 kVrms (50 Hz, 1 min., changeover contact/changeover contact) |
| Air clearances and creepage distances | |
| Rated insulation voltage | 250 V AC |
| Rated surge voltage | 2.5 kV |
| Coil side | |
| Nominal input voltage UN | 24 V AC |
| Input voltage range | 20.4 V AC ... 31.2 V AC |
| Input voltage range in reference to UN | see diagram |
| Mains frequency | 50/60 Hz |
| Drive and function | monostable |
| Drive (polarity) | non-polarized |
| Typical input current at UN | 93 mA |
| Typical response time | 5 ms ... 15 ms |
| Typical release time range | 5 ms ... 20 ms |
| Coil voltage | 24 V AC |
| Status display | LED (yellow) |
| Coil resistance | 83 Ω ±10 % |
| Switching | |
| Contact switching type | 3 changeover contacts |
| Type of switch contact | Single contact |
| Contact material | AgNi |
| Maximum switching voltage | 250 V AC/DC |
| Minimum switching voltage | 12 V (10 mA) |
| Limiting continuous current | 10 A |
| Maximum inrush current | 20 A (20 ms, N/O contacts) |
| Min. switching current | 10 mA (12 V) |
| Interrupting rating (ohmic load) max. | 240 W (24 V DC) |
| 96 W (48 V DC) | |
| 72 W (60 V DC) | |
| 50 W (110 V DC) | |
| 55 W (220 V DC) | |
| 2500 VA (250 V AC) | |
| Switching power min. | 120 mW |
| Connection method | Plug-in connection |
| Width | 35.75 mm |
| Height | 35.3 mm |
| Depth | 69 mm |
| Ambient conditions | |
| Degree of protection | RT I |
| Degree of protection (Installation location) | ≥ IP54 (Installation location) |
| Ambient temperature (operation) | -40 °C ... 50 °C |
| Ambient temperature (storage/transport) | -40 °C ... 60 °C |
| Altitude | ≤ 2000 m |
| Air clearances and creepage distances | |
| Standards/regulations | EN 61810-1 |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 1109567 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CK6 |
| Product key | DKF953 |
| GTIN | 4063151020279 |
| Weight per piece (including packing) | 88 g |
| Weight per piece (excluding packing) | 87,7 g |
| Customs tariff number | 85364900 |
| Country of origin | RO |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT (Pty) Ltd.
36 Lyn Road P.O. Box 916 ZA-Ferndale 2160