PI-EX-THC-I-NC
-
Signal converter
2835600
Ex i thermocouple with mV input: converts signals from thermocouples installed in the Ex area and mV sources and transmits a 4 - 20 mA signal to a load in a safe area. Freely programmable. 3-way electrical isolation. Standard configuration.
Free download available.
Downloads
Product details
Order information: | The electronics module is plugged into a basic terminal block. |
Product type | Temperature transmitter |
Application | Temperature |
No. of channels | 1 |
Typical cold point errors | 1.5 °C |
Temperature coefficient, typical | ± 0.003 % (of input value /°C) |
Maximum transmission error | < 0.12 % (of end value 20 mA, at 20°C, -75 mV ... 75 mV input range) |
Electrical isolation Input/output | |
Electrical isolation | 250 V |
Electrical isolation Input/power supply | |
Electrical isolation | 250 V |
Electrical isolation Output/supply | |
Test voltage | 1.5 kV AC (50 Hz, 60 s) |
Supply | |
Supply voltage range | 20 V DC ... 35 V DC |
Max. current consumption | 64 mA (24 V DC / 20 mA) |
Power dissipation | 1.5 W (24 V DC / 20 mA) |
Measurement | |
Description of the input | intrinsically safe |
Configurable/programmable | Freely programmable, unconfigured |
Sensor types that can be used (TC) | J, K, T, E, R, S, B, N |
: | -210 °C ... 1200 °C |
-200 °C ... 1372 °C | |
-200 °C ... 400 °C | |
-226 °C ... 1000 °C | |
-50 °C ... 1768 °C | |
-50 °C ... 1768 °C | |
500 °C ... 1820 °C | |
-200 °C ... 1300 °C | |
Linear mV signal range | -75 mV ... 75 mV (minimum measuring range span 3 mV) |
Measuring accuracy | ±15 μV or ± 0.05% of the input value, if this result is greater, at 20°C |
Signal | |
Output description | Current output |
Current output signal | 4 mA ... 20 mA (Output accuracy: ±11 μA) |
Load/output load current output | < 600 Ω |
Behavior in the event of a sensor error | upscale, downscale or off, LED flashes |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 14 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Safety data | |
Max. output voltage Uo | 1.1 V |
Max. output current Io | 4 mA |
Max. output power Po | 1 mW |
Safety-related maximum voltage Um | 250 V AC |
IIB: Max. external inductivity Lo / Max. external capacitance Co | 178.4 mH / 500 µF |
IIC: Max. external inductivity Lo / Max. external capacitance Co | 48.7 mH / 22 µF |
Status display | Green LED, for power supply, flashes in the case of sensor defect |
Dimensional drawing |
|
Width | 12.4 mm |
Height | 145 mm |
Depth | 147 mm |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V0 |
Housing material | PBT and polyamide PA non-reinforced |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 55 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
CE | |
Certificate | CE-compliant |
ATEX | |
Identification | II (1) GD [EEx ia] IIC |
UL, USA/Canada | |
Identification | "Intrinsically safe 'Entity'" Connection [AEx ia] IIC, [Ex ia] IIC |
Item number | 2835600 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 097 |
Product key | DKSXXX |
GTIN | 4017918890056 |
Weight per piece (including packing) | 102,3 g |
Weight per piece (excluding packing) | 80 g |
Customs tariff number | 85437090 |
Country of origin | GB |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT (Pty) Ltd.
36 Lyn Road P.O. Box 916 ZA-Ferndale 2160