Shrink sleeve - WMS 19,1 (EX30)R BK
0800423

Shrink sleeve, Roll, black, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK W: without print, unperforated, mounting type: slide-on, cable diameter range: 6.4 ... 19.1 mm, lettering field size: 30 x 20000 mm


Product Details




Type Shrink sleeve
Marking
Printing without print

Width 30 mm
Length 20 m
External dimensions
External diameter 6.4 mm ... 19.1 mm

Color black
RoHS compliant Yes
Material Polyolefine
Base element material polyolefine
Components halogen-free

Cable structure
Cable diameter 6.4 mm ... 19.1 mm

Test for substances that would hinder coating with paint or varnish
Specification VW PV 3.10.7:2005-02
Result Test passed
Weathering-resistance
Specification Following ISO 4892-2:2013-03
Result Test passed
Test duration 96 h
Wipe resistance of inscriptions
Specification DIN EN 61010-1 (VDE 0411-1):2011-07
Result Test passed
Salt spray test
Specification DIN EN 60068-2-11:2000-02
Result Test passed
Test duration 96 h
Ambient conditions
Ambient temperature (operation) -55 °C ... 125 °C
Recommended storage conditions 23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended.

Wipe resistance DIN EN 61010-1 (VDE 0411-1)

Mounting type slide-on


Order Key 0800423
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key 031
Catalog Page Page 227 (C-3-2019)
GTIN 4046356626217
Weight per Piece (including packing) 635,5 GRM
Weight per Piece (excluding packing) 630,5 GRM
Customs tariff number 39173200
Country of origin CN



CSA

UL Recognized


Your advantages

Available in the form of continuous rolls and can be printed on both sides using the THERMOMARK W2 printer
The shrink sleeves are automatically perforated or cut to the required length during the printing process
CSA.C22.2 No. 198.1 (125°C, 600 V, all tubing)
MIL-STD-202G, SAE AMS-DTL-23053, SAE AS-81531
UL 224 (125°C, 600 V, all tubing)
Individual markers can be cut to any length up to 1 m