Shrink sleeve printed - WMS 9,5 (60X16)R CUS 0800740

Shrink sleeve, Roll, white: user-defined, perforated, mounting type: slide-on, cable diameter range: 3.2 ... 9.5 mm, lettering field size: 60 x 16 mm


Product Details




Cable structure
Cable diameter 3.2 mm ... 9.5 mm

Ambient conditions
Recommended storage conditions 23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended.
Ambient temperature (operation) -55 °C ... 125 °C

Length 60 mm
Width 16 mm
External dimensions
External diameter 3.2 mm ... 9.5 mm

Components halogen-free
RoHS compliant Yes
Color white
Base element material polyolefine
Material Polyolefine

Mounting type slide-on

Wipe resistance DIN EN 61010-1 (VDE 0411-1)

Type Shrink sleeve
Marking
Printing user-defined
Number of individual labels per row 1


Order Key 0800740
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BG8
Catalog Page Page 202 (C-5-2013)
GTIN 4046356628747
Weight per Piece (including packing) 0,8 GRM
Weight per Piece (excluding packing) 0,8 GRM
Customs tariff number 49119900
Country of origin PL


CSA

UL Recognized


Your advantages

CSA.C22.2 No. 198.1 (125°C, 600 V, all tubing)
UL 224 (125°C, 600 V, all tubing)
MIL-STD-202G, SAE AMS-DTL-23053, SAE AS-81531