SAC-8P-10,0-100/M12FS SH TP
-
Sensor/actuator cable
1541788
Sensor/actuator cable, 8-position, PUR, gray RAL 7001, shielded, free cable end, on Socket straight M12, coding: A, cable length: 10 m
Product details
Product type | Sensor/actuator cable |
Number of positions | 8 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuZn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 30 V |
Nominal current IN | 2 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | no |
Status display present | no |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Socket straight M12 |
Number of positions | 8 |
Coding type | A |
Cable length | 10 m |
PUR/PVC shielded, gray [100 TP] | |
Cable weight | 72 kg/km |
Number of positions | 8 |
Shielded | yes |
Cable type | PUR/PVC shielded, gray [100 TP] |
Conductor structure signal line | 32x 0.10 mm (Signal line) |
AWG signal line | 24 |
Conductor structure, voltage supply | 32x 0.10 mm (Drain wire) |
Conductor cross section | 4x 2x 0.25 mm² (twisted pair) |
1x 0.25 mm² (Drain wire) | |
Wire diameter incl. insulation | 1.3 mm ±0.05 mm |
External cable diameter | 7.6 mm |
Outer sheath, material | PUR |
External sheath, color | gray RAL 7001 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | white-brown, green-yellow, gray-pink, blue-red |
Thickness, insulation | 0.33 mm (Core insulation) |
0.80 mm (Outer cable sheath) | |
Twisted pairs | 2 cores to the pair |
Type of pair shielding | Aluminum-lined polyester foil |
Overall twist | Wires twisted in pair |
Optical shield covering | 82 % |
Insulation resistance | ≥ 100 MΩ*km |
Working capacitance | 100 pF (Line-line) |
145 pF (Line-shield) | |
Nominal voltage, cable | 250 V |
Test voltage Core/Core | 1500 V |
Test voltage Core/Shield | 1500.00 V |
Smallest bending radius, fixed installation | 76 mm |
Smallest bending radius, movable installation | 76 mm |
Dynamic load capacity (bending) | Max. bending cycles: 2000000, Bending radius: 76 mm, Traversing path: 5 m, Traversing rate: 3 m/s |
Ambient temperature (operation) | -25 °C ... 80 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-25 °C ... 80 °C (cable, fixed installation) | |
-5 °C ... 80 °C (Cable, flexible installation) |
Item number | 1541788 |
Packing unit | 5 pc |
Minimum order quantity | 50 pc |
Product key | AF1CMA |
GTIN | 4046356091411 |
Weight per piece (including packing) | 862 g |
Weight per piece (excluding packing) | 862 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT (Pty) Ltd.
36 Lyn Road P.O. Box 916 ZA-Ferndale 2160